Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components5P-5613: 1 1/16-12 Thread 37 Degree Flared Cross
Home
Hoses & TubesAdapters, Couplings, & FittingsAdapters & Components
5P-5613: 1 1/16-12 Thread 37 Degree Flared Cross
5P-5613: 1 1/16-12 Thread 37 Degree Flared Cross

Cat® Hydraulic Control Flared Cross to join and control fluid flow in multiple directions, enhancing system versatility in

Brand: Cat

Product Images
5P-5613: 1 1/16-12 Thread 37 Degree Flared Cross
5P-5613: 1 1/16-12 Thread 37 Degree Flared Cross
5P-5613: 1 1/16-12 Thread 37 Degree Flared Cross
5P-5613: 1 1/16-12 Thread 37 Degree Flared Cross
5P-5613: 1 1/16-12 Thread 37 Degree Flared Cross

Cat® Hydraulic Control Flared Cross to join and control fluid flow in multiple directions, enhancing system versatility in

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-5613
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5P-5613
Transmission and Hydraulic Oil Compatibile Seal: 3D-2824 (1-1/16-12)
Oil and Fuel Compatible Seal: 238-5082 (1-1/16-12)
Coolant and Urea Compatible Seal: 6V-5063 (1-1/16-12)
Material: Carbon Steel
View More
Compatible Models for part number 5P-5613

GENERATOR

SR4B

GEN SET ENGINE

G3508

GENERATOR SET

G3508

FRONT SHOVEL

235C

LOGGER

227

GAS ENGINE

G3508

EXCAVATOR

229 225 245 219D 229D 215B 245D 231D 215C 225B 215D 235B 225D 235C 245B 235D 219 215 235

ELECTRIC ROPE SHOVEL

7495 HF 7495

View More
Related parts
6V-5063
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
Check Price
238-5082
238-5082: 2.95 x 23.47mm 90A FKM O-Ring
Check Price
3D-2824
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert