Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals5P-5942: 3.05mm Thick Hydraulic Hose Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals
5P-5942: 3.05mm Thick Hydraulic Hose Seal
5P-5942: 3.05mm Thick Hydraulic Hose Seal

Cat® Hydraulic Hose Seal ensures a leak-proof connection between hydraulic hoses and fittings

Brand: Cat

fallback-image
5P-5942: 3.05mm Thick Hydraulic Hose Seal

Cat® Hydraulic Hose Seal ensures a leak-proof connection between hydraulic hoses and fittings

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-5942
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5P-5942

Units of Measure

USMetric
Material Description: CR Expanded (closed cell) Rubber is used for pads and static seals requiring oil resistance and excellent weather resistance.
Cross Section Width (in): 251.97
Adhesive: Yes
Cross Section Thickness (in): 120.08
Cross Section Width (mm): 6,400
Material: CR - Chloroprene Expanded Rubber,Chloroprene (CR) Rubber
Cross Section Thickness (mm): 3,050
View More
Compatible Models for part number 5P-5942

WHEEL TRACTOR

623E 651E 657E 621E 627E 631E 637E

TRACK LOADER

963 973 963B 953B 943 953

OFF HIGHWAY TRUCK

798 AC 796 AC 794 AC 798

TRACK FELLER BUNCHER

TK732 1190T 2390 2391 TK722 552 2 TK721 TK752 TK751 1190 511 541 2 TK741 2290 522 521 1090 521B 532 2590 522B 541 1290T 1390 551 552 TK711 2491

RIPPER

953B 963 953 943

WHEELED EXCAVATOR

W330B W345B II M325B

MINING EXCAVATOR

5110B

WHEEL SCRAPER

621E

TRUCK

794 AC

LOG LOADR FORST MACH

558

LOGGER

322C

FRONT SHOVEL

5080 5090B

EXCAVATOR

322B L 345B II 345B L 324D FM LL 330-A L 325D FM LL 325-A FM L 325B L 324D FM 312B 375-A L 325-A 322B LN 320C FM 568 FM LL 318B N 320D FM RR 350-A 318B 325C FM 322 L 330B L 330B LN 385B 330D FM 345B 330-A 312B L 317B LN 548 325D FM 325B LN 320D2 FM 320B 320D 315B L 558 375-A 320B S 320B N 320B L 568 FM 345B II MH 365B II 322C FM 320D FM 330C FM 317B L 538 365B L 322-A L 365B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert