Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings5P-6047: Free Wheel Lockup Retaining Ring
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings5P-6047: Free Wheel Lockup Retaining Ring
5P-6047: Free Wheel Lockup Retaining Ring

Cat® Torque Converter Free Wheel Lockup Retaining Ring

Brand: Cat

Product Images
5P-6047: Free Wheel Lockup Retaining Ring
5P-6047: Free Wheel Lockup Retaining Ring

Cat® Torque Converter Free Wheel Lockup Retaining Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-6047

Units of Measure

USMetric
Snap Ring Type: Internal
Material Description: Steel
Free Diameter - A (in): 8.19
Shape: Rectangular
Notes: Free Diameter: 207.95, Radial Wall: 9.52, Lug Height: 0, Groove Width : 0, Groove Diameter: 0, Housing Diameter: 0
Thickness - B (in): 0.125
Material: Carbon Steel,Alloy Mixed: Metal
Thickness (mm): 3.18
Cross Holes: No
View More
Compatible Models for part number 5P-6047

PETROLEUM POWERTRAIN

TH55-3512E TH55-3516C

PIPELAYER

589 583R 578

ENGINE

3512E

TRUCK

789 793F CMD 793 793D 793B 793C 793F 789C 789D 789B 793F OEM 793F XQ

PETROLEUM TRANSMISSION

TH55-E70 TH55FT-E90

PETROLEUM ENGINE

3516C

OFF HIGHWAY TRUCK

789 789G 793 793D 789D 793F

PETROLEUM PACKAGE

TH55

WHEEL LOADER

972 XE 972M XE 966 XE 980 XE 966XE 966K XE 982XE 966M XE 980XE 994F 994D 994K 994H 995 994 982 XE 972XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced