Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-6900: 5/16''-24 x 1'' 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-6900: 5/16''-24 x 1'' 12-Point Head Bolt
5P-6900: 5/16''-24 x 1'' 12-Point Head Bolt

12 point head bolt

Brand: Cat

Product Images
5P-6900: 5/16''-24 x 1'' 12-Point Head Bolt
5P-6900: 5/16''-24 x 1'' 12-Point Head Bolt
5P-6900: 5/16''-24 x 1'' 12-Point Head Bolt
5P-6900: 5/16''-24 x 1'' 12-Point Head Bolt
5P-6900: 5/16''-24 x 1'' 12-Point Head Bolt

12 point head bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-6900

Units of Measure

USMetric
Bolt Length (in): 1
Bolt Length (mm): 25.4
Bolt Type: 12 Point Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.094
Grip Length (mm): 2.38
Hand of Thread: RH
Material: Coating Fluid,Carbon Steel,Alloy Zinc
Thread Size (in): 0.012
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.3125
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/16x24
View More
Compatible Models for part number 5P-6900

GENERATOR

SR4

TRUCK ENGINE

3408B 3408

WHEEL TRACTOR

639D 631D 651E 657E 637D 633D

BACKHOE LOADER

438 436 416 426 428

WHEEL DOZER

834B

WINCH

59 58

TELEHANDLER

RTC60 RT60 RT50SA RT50

WHEEL LOADER

988B 992C

TRACK-TYPE TRACTOR

D8L D9L

ENGINE - MACHINE

3408

GEN SET ENGINE

3412 3408B 3408C 3408 3412C

ASPHALT PAVER

AP-800 AP-800B AP-1200

RIPPER

9 8

MARINE ENGINE

3408B 3412 3408

INDUSTRIAL ENGINE

3412 3408B

WHEEL SCRAPER

657E

TRUCK

769C 773B

WINDROW ELEVATOR

WE-851B WE-601B

TRACTOR

772B 768C

EXCAVATOR

224 205 206 214 212 213

BULLDOZER

8S 8U 9C 9U 9S 834U 834S 8A

VIBRATORY COMPACTOR

CP-433B CS-431B CS-433B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced