Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-2060: 12.38mm Inner Diameter Round Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-2060: 12.38mm Inner Diameter Round Seal
5P-2060: 12.38mm Inner Diameter Round Seal

Rectangular Seal

Brand: Cat

Product Images
5P-2060: 12.38mm Inner Diameter Round Seal
5P-2060: 12.38mm Inner Diameter Round Seal
5P-2060: 12.38mm Inner Diameter Round Seal
5P-2060: 12.38mm Inner Diameter Round Seal
5P-2060: 12.38mm Inner Diameter Round Seal

Rectangular Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-2060

Units of Measure

USMetric
Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
Axial Thickness (mm): 4.0
Cross Section Width (in): 0.14
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 3.1
Cross Section Width (mm): 3.5
Material: FKM - Fluoroelastomer,Fluoroelastomer (FKM) Rubber
Inside Diameter (mm): 12.0
Inside Diameter (in): 0.49
Cross Section Height (in): 0.12
Radial Thickness (mm): 3.0
View More
Compatible Models for part number 5P-2060

GENERATOR

SR4

WHEEL TRACTOR

639D 627B 623B 631D 651E 621B 657E 637D 633D

TRUCK ENGINE

3408B 3408 3406

TRACK LOADER

983B

SOIL COMPACTOR

825C

WHEEL DOZER

834B 824C

WINCH

58

MOTOR GRADER

16G

LANDFILL COMPACTOR

826C

WHEEL LOADER

988B 980C 992C

TRACK-TYPE TRACTOR

D8L

ENGINE - MACHINE

3408

GEN SET ENGINE

3412 3406 3408B 3408C 3408 3412C

RIPPER

8

MARINE ENGINE

3408B 3412 3408 3406

INDUSTRIAL ENGINE

3412 3406 3408B

WHEEL SCRAPER

657E

TRUCK

769C 773B

TRACTOR

772B 768C

EXCAVATOR

245

BULLDOZER

824S 8S 8U 825 834U 834S 8A

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced