Sign in
Fluid Carrying Straight Adapter
Brand: Cat
Fluid Carrying Straight Adapter
Brand: Cat
GENERATOR
SR4B SR4
TRUCK ENGINE
C7 C9 3406C 3406B C13
INTEGRATED TOOLCARRIER
IT12B IT14F IT38H IT14G IT14B IT38F IT62G IT62H IT14G2 IT24F IT28F IT62G II IT18F
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 623K LRC 631K 637K 627K LRC 623K 621K 627K 657 651
WHEEL HARVESTER
550B 570B 550 570
GEN SET-MILITARY
3608
SPL EXCAVATOR BASED SOLN
OEM-PM
TRACK SKIDDER
527 517 D4HTSK II D5HTSK II D4HTSK III
ASPHALT COMPACTOR
CB10
WHEEL SKIDDER
535D 535C 535B 545D 545C 525D 525C 525B 525 515 545 555D
ROTARY DRILL
MD6310 MD6250 MD6200 MD6380
MINI HYD EXCAVATOR
308E CR 303.5E2 CR 308E SR 304C CR 305C CR 302CR 305E2 CR 305E 301.8 301.9 307D 307B 301.6 301.5 305.5D 305.5E 308E 301.7CR 304E2 CR 303 305.5E2 CR 305D CR 303.5E2
TRACK FELLER BUNCHER
TK1051 522 521
UNDERGROUND ARTICULATED TRUCK
AD22
FORESTRY PRODUCTS
538 548 558 568 FM528
HARVESTER HEAD
SAT323 SAT318
WATER FORDING TRACTOR
D7R II
EXCAVATOR
330 L 345B II 349D L 320-A L 325B L 320-A S 320-A N 315D L 325-A 323F 374F L 214B 322N 322-A LN 213B 385C FS 212B 345C 345D 548 349F L 385C L 330 LN 558 374D L 312C L 326F 538 349D 320 GC 325C 349E 349F 345B L 330-A L 318D2 L 330 GC 323D L 385C 345D L 320N 320B 320C 320D 235B 235C 211B 235D 365C L 323F L 365C 365B 349F LXE 390D 390F 325 LN 349E L VG 325B LN 320D GC 349D2 318D L 320D FM E120B 352 UHD 340 349 349D2 L 352 355 320 326 325 323 330 335 336 330-A 318D2 395 330-A LN 374 345C MH 326F LN FM538 312B 312C 312D FM548 335F 311C 349E L 3101 352F XE VG 330B LN 330D FM 224B 336 MHPU 312B L 330-A L 352F-VG M325C 206B 365C L MH 326F L 350-A L 205B FM558 314C 322-A FM568 330GC 313B 313D 352F 312D L 374F 345C L 325-A L 322 L 320B S 320B N 330F 320B L 330B 330D 390F L 320 L 325-A FM L MH3295 313D2 GC 320D L MH3040 390D L 319D LN 340MHPU EL240B EL240C 330B L E240C E240B 319D L 325 L 313D2-GC 313D2 330F LN 330D L 322-A L 322-A N 225 325-A LN 330D MH 336 GC 214B FT 235 330D LN E110B 322 LN 320-A 330F L EL200B 329F L 335F LCR E200B 385C L MH M320GC
MULTI TERRAIN LOADER
247B3
COMPACT TRACK LOADER
299D2 XHP 299D3 XE
WHEEL TRACTOR
623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 627G 627H 627E 627F 633E II 651B 651E 631K 615C II 631D 631E 631G 621K OEM 651 657E 657B 633D 657G 637G 637D 637E 637K
ROTARY MIXER
RM800 RM500B
HEX BASED SPL SOLUTION
352F OEM 330F OEM
TRACK LOADER
933C 939C 973C 963 973 943 953 963C
PETROLEUM TRANSMISSION
CX38-P892 CX38-P800
PETROLEUM ENGINE
C175-16 C15 C13 C18 C11 C27 C32
SOIL COMPACTOR
825 815 815K 825H 825K 825C 815F II 825G II
BACKHOE LOADER
434E 432E 446 442E 446D 446B 444E
WHEEL DOZER
854G 854K 834G 834H 834K 814K 844H 844K 834 844 824H 824C 824K 814F II 814 824 824G II
LANDFILL COMPACTOR
836 826 826G II 816F II 816 826C 826H 826K 816K 836H 836G 836K
AG TRANSMISSION
TA19-M2WD TA19-M4WD
PETROLEUM GEN SET
C15 C32
COMPACT WHEEL LOADER
903 902 902C2 903D 910F 910E 914G2 903C2 914G
TELEHANDLER
TH3510 TL943 TH357 TL1055 TL1255 TH255C TH408
WHEEL LOADER
982XE 988 XE 962H 962G 986H 986K 962M 980XE 988G 988H 988K 966H 966G 966L 966K 966M 924F 924K 928F 962 966 GC 986 980 982 950G II 988 995 994 990 993 988K XE 982 XE 980 XE 980K HLG 990K 990H 972M XE 993K 992D 992K 994F 994D 994K 966G II 972G 972H 972K 972M 972L 988GC 950G 950F 950H 950M 930K 962G II 938F 938H 938K 990 II 918F 980GC 980F II 962M Z 950M Z 966K XE 972G II 966M XE 980C 980F 980G 980L 980K 980M 982M
FORWARDER
554 564 574 574B
ARTICULATED TRUCK
D250E D400E II D300E II 725C2 D400E 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C 730C2 D250E II D350E D350E II 730 EJECTOR 740C 740B 745C
WHEELED EXCAVATOR
W330B W345C MH M330D
PNEUMATIC COMPACTOR
PS-150C CW34 PS-360C CW-34
ENGINE - INDUSTRIAL
G3512
INDUSTRIAL ENGINE
3126 3116 3114 G3520H C32B C32 C27 C18 C7.1 C11 C13 C15
WHEEL SCRAPER
621E 651E 631G 631E 657G 657E 637K 613C 637E 637G
ASPHALT SCREED
8-16B 10-20WB AS2251 10 FT 8 FT 10B 10-20B AS2302 AS2301
QUARRY TRUCK
777E 772G 770G
TRACTOR
768C 772B 776 776D 776C
GAS ENGINE
G3512H G3608 G3520
BULLDOZER
6 8SU 10SU 6SU 11U 10U 9SU 7SU 11SU 7S LGP 8S 8U 9U 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A
PUMPER
SPF743 SPF343C
UNDERGROUND ART TRUCK
AE40 AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B
SHOVEL LOGGER
345C
POWER MODULE
TR43-C18L PMG3516
QUICK COUPLER
HEX-WEDGE
LOAD HAUL DUMP
R1600G R1600H R1700 II R1300 R1600 R2900 R2900 XE R1300G II R1700G R3000H R2900G R1700 R1300G R1700 XE
OFF HIGHWAY TRUCK
777G 777E 796 AC 794 AC 773GC 798 AC 789G 772 770 777 775 773 793F 789 798
MATERIAL HANDLER
MH3260 MH3032 MH3295
WINCH
57 56 55 59 58 54H 57H 56H 59N 59L 58L
MOTOR GRADER
135H 120M 2 130G 140M 2 135H NA 12H NA 120H ES 140H NA 24H 24M 160G 14M-3 120H 120G 24 16 14 18 140H 140G 12M 2 160M 2 120H NA 18M3 16M 16H 16G 14M 140 16GC 14H 14G 12H 12G 14M3 120 16M3
ROTARY CUTTER
RC7
HYDRAULIC SHOVEL
6020 6015 6020B 6015B
TRACK-TYPE TRACTOR
D10 D11 D5R LGP D6R II D3C III D4H D5M D5N D5H D6R D6T D6M D6N D6H D7E D7R XR D6T LGP D6GC D6R XL D4C III D6T XW D6T XL D5C III D5R XL D7R D7H D8T D8R D8K D8L D8N D9T D9R D9L D9N D6T XW PAT D6R LGP D7E LGP D6H II D9 GC D4H III 30/30 D7R SERIES D9 D8 D10N D10R D10T D11N D11R D6H XL D6H XR D7R LGP D6T LGPPAT D5H XL D6R STD D8R II D6T XL PAT DEUCE D4H XL D7R II
ASPHALT PAVER
AP1055 AP655 BG-260D BG-260C AP600 AP500F AP655F BG1000E BG-2455D BG-2455C AP-1000B AP-1000E AP-1000D AP-1000F BG-230 BG-2255C AP-800 AP-1050B AP-800D AP-800C AP-800B AP555F AP655F L AP600F AP-655C AP-650B AP-1050 BG1055E AP-1055B AP-1055F AP-1055D AP-1055E AP-1000 BG-225C BG-245C AP1000
MARINE AUXILIARY
C32 3608
MARINE ENGINE
C32 MARINE C18 MARINE C18 3516C 3512C C32B C32 C280-6 C280-8
PIPELAYER
587T 587R 578 561N 561M 561H PL83 PL87 PL72 583T 583R 583K 572R II 572R 589
STABILIZER MIXER
SM-350
MINING EXCAVATOR
5230B 5130 5230 5130B
LOG LOADR FORST MACH
558
EXPANDED MINING PRODUCTS
LD350
FRONT SHOVEL
235C 385C 5080
VIBRATORY COMPACTOR
CB10 CP-64 CP-56 CB-534C CB-534B CB-534D CB-535B CB-634 CP-76 CP-74 CB-64 CB-54 CB-564D CB-44B CB-434B CB-434C CS-56 CS-76 CS-74 CS-64 CB-544 CB-54B CB-534 CB-634C CB-634D CD-54B CB-334E CB-334D CB-335E CB-335D
PETROLEUM PACKAGE
CX31-C13I CX31-C18I CX35-C18I
TECHNOLOGY
AUTOGUIDNC
MOBILE HYD POWER UNIT
330D L 365C L 390F 349D L 330FMHPU 385C L 330 MHPU 349E L HVG 349E 345D 345C 349D2 345C L 385C 352FMHPU TH43-C18 330F 330D
RIPPER SCARIFIER
16G
POWER PACKAGE
C32
GENERATOR SET
DE500 G3520 G3516 G3512 3512 XQ425 G3516C G3516E G3516H G3516K 3508B C9 G3512E G3512H G3512K C13 XQ375 DE630 C13 XQ350 C18 C15 C18 MARINE GS DE400SGC DE350SGC C32 DE400GC C175-20 C175-16 G3520C G3520E G3520H G3520K
RECLAIMER MIXER
RM-350B RM-350 RM800 RM500B RM-300 RM-500
ENGINE
3512C G3516H 3516E C32 INDUSTRIAL C15 C18 C32B INDUSTRIAL G3520 G3520H C27 INDUSTRIAL
LOCOMOTIVE ENGINE
C175-16 C32 C27
EJECTOR TRUCK
730C D400E II 740B 730C2 EJ 740 730
COLD PLANER
PM820 PM825 PM822 PM620 PM622 PM-565B PM312 PM313 PM310 PR-450C PM-200 PM-201 PM-565
FOREST PRODUCTS
OTHER
ELECTRIC ROPE SHOVEL
7495 HF 7495
ROAD RECLAIMER
RM800 RM600 RM500B RM-350B RM500
ENGINE - MACHINE
3116 3114 C27
GEN SET ENGINE
3608 3606 POWER SYS G3520 G3516C
CHALLENGER
55 75D 75C 75E 35 95E 45 70C 65C 65E 65D 85C 85E 85D
TRANSMISSION
CX38-P892
ROTARY/TRACK DRILLS
MD5150C MD5125
RIPPER
D5 963 953 943 11 10 7 6 5 4 9 8
SKID STEER LOADER
226B3 252B 272D2 236B 216B 272D2 XHP 262B 246B 216B3
TRUCK
773G LRC 793F XQ 775G 775F 793F OEM 777C 777B 777D 777G 777F 775G OEM 785 797 770G 795F XQ 793D 793F 772G 773G 797F 773F 797B 773B 772 770 777 775G LRC 794 AC 793F CMD 772G OEM 770G OEM 769C 773G OEM 795F AC 793F AC MT4400D AC
COMPACTOR
CD10 CB10 CB13 CB15 CB16
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced