Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-7972: 7/16''-14 x 1 3/4'' 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-7972: 7/16''-14 x 1 3/4'' 12-Point Head Bolt
5P-7972: 7/16''-14 x 1 3/4'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Product Images
5P-7972: 7/16''-14 x 1 3/4'' 12-Point Head Bolt
5P-7972: 7/16''-14 x 1 3/4'' 12-Point Head Bolt
5P-7972: 7/16''-14 x 1 3/4'' 12-Point Head Bolt
5P-7972: 7/16''-14 x 1 3/4'' 12-Point Head Bolt
5P-7972: 7/16''-14 x 1 3/4'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-7972

Units of Measure

USMetric
Bolt Length (in): 1.75
Material: STEEL,Carbon Steel,Alloy Zinc
Bolt Length (mm): 44.45
Bolt Type: 12 Point Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.156
Grip Length (mm): 3.97
Flange Diameter (in): 0.66
Hand of Thread: RH
Thread Size (in): 0.017
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.4375
Locking Feature: None
Thread Size (dia x pitch) (mm): 7/16x14
View More
Compatible Models for part number 5P-7972

UNDERGROUND ART TRUCK

AE40 AD45 AD40

GENERATOR

SR4

LOAD HAUL DUMP

R1700 II R2900G R1700G R2900

WINCH

59N 59L 58L 53 59 58

BACKHOE

931 D3

TRACK-TYPE TRACTOR

D8L D3C II D11 D9N D9 GC D3B D3C D4C II D4B D10N D10R D4C D10T

ASPHALT PAVER

AP-655C AP-655D BG-2455D AP-1055D AP-1055E BG555E BG-2255C AP-1000B AP-1000E AP-1000D AP-555E BG655D BG1000E AP-500E BG-260D BG-260C BG1055E AP600F BG500E

MARINE ENGINE

3512C 3516 3512 3508 3508C 3508B 3512B 3408B 3408C 3412C 3412E 3412D 3412 3408 3516B 3516C

MARINE AUXILIARY

3516B 3512B 3508B 3508C 3512 3508

FRONT SHOVEL

235C

EXCAVATOR

229 225 215B 231D 215C 215D 235 225B 225D 219 215 219D 235B 235C 235D 245 229D 245D 245B

PETROLEUM PACKAGE

3508

GENERATOR SET

3508B 3512B 3408C 3412C 3516B

ENGINE

3516PETROLEUM 3508PETROL 3512PETROL

TRACK LOADER

931C II 935C 935B 931B 931C 935C II

PETROLEUM TRANSMISSION

CX38-P892 CX38-P800

PETROLEUM ENGINE

3516 3512 3516B 3512B

EJECTOR TRUCK

740 730C2 EJ 730C

WHEEL DOZER

844 844H 844K

WHEEL LOADER

988B 992D 992C

WIDE BODY TRUCK

707

ENGINE - MACHINE

3408

GEN SET ENGINE

3412 3408B 3408C 3412C 3516B 3508 3408 3512 3512B 3508B 3516

TRANSMISSION

CX38-P892

ARTICULATED TRUCK

730 EJECTOR 730C2 740C 740 GC 730C 745C 725 735C 745 730 735

RIPPER

3 9 8 10

ENGINE - INDUSTRIAL

3512B G3512

INDUSTRIAL ENGINE

3412 3512 3412C 3516 3408B 3508

WHEEL SCRAPER

623B

LOGGER

227

GAS ENGINE

G3304B

BULLDOZER

4P 10SU 10U 8A 8S 9U 9SU 3P

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced