Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1J-5257: 1''-8 x 2'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
1J-5257: 1''-8 x 2'' Hex Head Bolt
1J-5257: 1''-8 x 2'' Hex Head Bolt

Cat® Hex Head Bolt for trunnion firmly connects trunnion components and providing structural stability

Brand: Cat

Product Images
1J-5257: 1''-8 x 2'' Hex Head Bolt
1J-5257: 1''-8 x 2'' Hex Head Bolt
1J-5257: 1''-8 x 2'' Hex Head Bolt
1J-5257: 1''-8 x 2'' Hex Head Bolt
1J-5257: 1''-8 x 2'' Hex Head Bolt

Cat® Hex Head Bolt for trunnion firmly connects trunnion components and providing structural stability

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1J-5257
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1J-5257

Units of Measure

USMetric
Bolt Length (in): 2
Bolt Length (mm): 50.8
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.313
Grip Length (mm): 7.94
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.039
Class or Grade: SAE J429 Grade 8 (150 ksi)
Thread Size (mm): 1.000
Locking Feature: None
Thread Size (dia x pitch) (mm): 1.000x8
View More
Compatible Models for part number 1J-5257

GENERATOR SET

G3516 3516C 3516B 3508B 3512B

HYDRAULIC CONTROL

183B

VEHICULAR ENGINE

D346

TRACK LOADER

963 931

PETROLEUM ENGINE

3512 3516C 3516B 3512C

SOIL COMPACTOR

825B

WHEEL DOZER

834 824B

COLD PLANER

PR-1000C PR-1000 PR-450

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

980G II 980XE 992B 980K 980M 980 988 992

WHEEL SKIDDER

508

SOIL STABILIZER

SS-250

TRACK-TYPE TRACTOR

D7F D7G D3 D8K D8H D9H

GEN SET ENGINE

3508 D379B D399 3512 3516 D398B

RIPPER

8D

MARINE AUXILIARY

3512C 3512B 3508B 3516B

PIPELAYER

583K 583H

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

3516B

WHEEL SCRAPER

615 630B 666 666B 627 623B 615C 637 633E 613 657 637B 613B 651 657B

VIBRATORY COMPACTOR

CS-551

BULLDOZER

824S 8S 8U 8R 9A 9C 9U 9S 9R 834S 7A 7S 7U 8A

PETROLEUM PACKAGE

TH48-E70

View More
Related parts
5P-8250
5P-8250: 1" ID Steel Flat Washer
Check Price
2J-3507
2J-3507: 1''-8 Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert