Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits5P-8320: KIT-CYLINDER HEAD INSTALL
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
5P-8320: KIT-CYLINDER HEAD INSTALL
5P-8320: KIT-CYLINDER HEAD INSTALL

Brand: Cat

fallback-image
Discontinued
5P-8320: KIT-CYLINDER HEAD INSTALL
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Gen Set Engine
3406
Marine Engine
3406
View More
Gen Set Engine
3406
Warranty Information
Return Policy
Parts included in this kit

No results available.

7N-0623: SEAL
7N-0623: SEALQuantity: 6
3S-5496: 9.53mm Inside Diameter Seal-O-Ring
3S-5496: 9.53mm Inside Diameter Seal-O-RingQuantity: 4
7C-0307: 0.8mm Thick Bonnet Cover Gasket
7C-0307: 0.8mm Thick Bonnet Cover GasketQuantity: 2
2N-8630: 0.79mm Thick Cover Plate Gasket
2N-8630: 0.79mm Thick Cover Plate GasketQuantity: 2
5P-5678: Engine Ribbon Seal
5P-5678: Engine Ribbon SealQuantity: 6
1S-6595: Oil Turbocharger Supply Gasket
1S-6595: Oil Turbocharger Supply GasketQuantity: 1
2N-8204: 0.83mm Thick Engine Manifold Gasket
2N-8204: 0.83mm Thick Engine Manifold GasketQuantity: 6
2N-0931: 0.8mm Thick Square Gasket
2N-0931: 0.8mm Thick Square GasketQuantity: 1
5P-2060: 12.38mm Inner Diameter Round Seal
5P-2060: 12.38mm Inner Diameter Round SealQuantity: 6
4F-3602: Adapter Mounting Gasket
4F-3602: Adapter Mounting GasketQuantity: 1
4N-1156: 1.2mm Thick Radiator Water Lines Gasket
4N-1156: 1.2mm Thick Radiator Water Lines GasketQuantity: 2
109-0073: 43.82mm Inside Diameter Seal-O-Ring
109-0073: 43.82mm Inside Diameter Seal-O-RingQuantity: 1
129-9452: 1.9mm Thick Exhaust Manifold Gasket
129-9452: 1.9mm Thick Exhaust Manifold GasketQuantity: 6
1S-4810: 0.8mm Thick Turbo Oil Drain Gasket
1S-4810: 0.8mm Thick Turbo Oil Drain GasketQuantity: 1
3S-9643: Rotating Shaft Lip Type Seal
3S-9643: Rotating Shaft Lip Type SealQuantity: 1
2W-8128: 0.15mm Thick Cylinder Head Gasket
2W-8128: 0.15mm Thick Cylinder Head GasketQuantity: 1
7N-0631: GASKET-PLATE
7N-0631: GASKET-PLATEQuantity: 1
109-0072: 40.64mm Inside Diameter Seal-O-Ring
109-0072: 40.64mm Inside Diameter Seal-O-RingQuantity: 2
4F-7390: 53.34mm Inner Diameter Seal O Ring
4F-7390: 53.34mm Inner Diameter Seal O RingQuantity: 1
114-2687: 5.33 x 23.16mm 78A HNBR O-Ring
114-2687: 5.33 x 23.16mm 78A HNBR O-RingQuantity: 1
1H-1023: 1.78 x 9.25mm 75A NBR O-Ring
1H-1023: 1.78 x 9.25mm 75A NBR O-RingQuantity: 6
Showing 1 to 21 of 21
DescriptionSpecificationsCompatible Models
Description for part number 5P-8320

We are still working on adding a description for this part.

Specifications for part number 5P-8320

We are still working on adding a specification for this part.

Compatible Models for part number 5P-8320

GEN SET ENGINE

3406

MARINE ENGINE

3406

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert