Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsKitsSeal Kits5P-8892: 50.80mm Shaft Rubber Lip Type Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsKitsSeal Kits5P-8892: 50.80mm Shaft Rubber Lip Type Seal
5P-8892: 50.80mm Shaft Rubber Lip Type Seal

Cat® Rubber Lip Type Seal of 70.15mm Bore Diameter Used retain the Lubricants and Avoid Contaminants

Brand: Cat

Product Images
5P-8892: 50.80mm Shaft Rubber Lip Type Seal
5P-8892: 50.80mm Shaft Rubber Lip Type Seal
5P-8892: 50.80mm Shaft Rubber Lip Type Seal
5P-8892: 50.80mm Shaft Rubber Lip Type Seal
5P-8892: 50.80mm Shaft Rubber Lip Type Seal

Cat® Rubber Lip Type Seal of 70.15mm Bore Diameter Used retain the Lubricants and Avoid Contaminants

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-8892

Units of Measure

USMetric
Material Description: Rubber
Bore Diameter (mm): 70.0
Shaft Diameter (mm): 50.8
Outside Diameter (mm): 70.15
Width (mm): 7.92
Bore Diameter (in): 2.755
Shaft Diameter (in): 2.0
Outside Diameter (in): 2.761
Width (in): 0.311
Material: Nitrile / NBR / HNBR / XNBR Rubber,Plastic Plastic,Grease ( Lanolin, Silicone) Fluid,Grease (Lanolin, Silicone) Fluid,Carbon Steel
View More
Compatible Models for part number 5P-8892

MINI HYD EXCAVATOR

304.5E2

TRENCHER

T315 T109 T6B T15B T9B T112

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced