Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-9681: 7/16''-14 x 2'' 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-9681: 7/16''-14 x 2'' 12-Point Head Bolt
5P-9681: 7/16''-14 x 2'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Product Images
5P-9681: 7/16''-14 x 2'' 12-Point Head Bolt
5P-9681: 7/16''-14 x 2'' 12-Point Head Bolt
5P-9681: 7/16''-14 x 2'' 12-Point Head Bolt
5P-9681: 7/16''-14 x 2'' 12-Point Head Bolt
5P-9681: 7/16''-14 x 2'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-9681

Units of Measure

USMetric
Type: 12 Point Head Bolt
Bolt Length (in): 2
Material: STEEL,Alloy Steel,Carbon Steel,Alloy Zinc
Bolt Length (mm): 50.8
Bolt Type: 12 Point Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.625
Grip Length (mm): 15.88
Flange Diameter (in): 0.66
Hand of Thread: RH
Bolt Size (in): 7/16
Thread Size (in): 0.017
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.4375
Locking Feature: None
Thread Size (dia x pitch) (mm): 7/16x14
View More
Compatible Models for part number 5P-9681

PETROLEUM POWERTRAIN

TH55-3516C TH55-3512E

TRUCK ENGINE

3208

INTEGRATED TOOLCARRIER

IT28 IT28B

MATERIAL HANDLER

MH3260

OFF HIGHWAY TRUCK

789G 793D 789D 793F 789 793

WINCH

53 57H 56 56H

BACKHOE

931 D3

TRACK-TYPE TRACTOR

D7R D7H D3 D7 D7R LGP D3B D7R SERIES D7R II D7R XR D6H D7E LGP D7E

MARINE ENGINE

3208

PIPELAYER

572R II

WATER FORDING TRACTOR

D7R II

EXCAVATOR

229 349 225 231D 352 350 355 225B 225D 349 GC 350 OEM 352 UHD

VIBRATORY COMPACTOR

CS-553 CS-551 CP-553 CB-614

PETROLEUM PACKAGE

TH55

MOBILE HYD POWER UNIT

350MHPU

WHEEL TRACTOR

613B 613C

ENGINE

3512E

TRACK LOADER

931 931B

PETROLEUM TRANSMISSION

TH55-E70 TH55FT-E90

PETROLEUM ENGINE

3516C

COLD PLANER

PR-1000C PR-1000

FOREST PRODUCTS

FB221

COMPACT WHEEL LOADER

910

WHEEL LOADER

994 G926 936E 936F 926 936 926E G936

ENGINE - MACHINE

3208

GEN SET ENGINE

3208

RIPPER

3 7 6

INDUSTRIAL ENGINE

3412

TRUCK

789 793F CMD 793 793F OEM 793D 793B 793C 793F 789C 789D 789B 793F XQ

LOGGER

227

BULLDOZER

7SU 6A 6S 7A 7S 7U 6SU 3S 3P

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced