Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups5S-4551: SLEEVE
Home
EngineTurbo SystemTurbochargers & Turbocharger Groups
5S-4551: SLEEVE
5S-4551: SLEEVE

Turbocharger Cartridge

Brand: Cat

Product Images
5S-4551: SLEEVE
5S-4551: SLEEVE

Turbocharger Cartridge

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5S-4551
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5S-4551

Units of Measure

USMetric
Width (mm): 71.1
Height (mm): 7.6
Length (in): 3.8
Length (mm): 96.5
Height (in): 0.3
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 5S-4551

GENERATOR

SR4

TRUCK ENGINE

1673C 3208 1674 3406 3306

POWER MODULE

XQG135

WINCH

57H

MOTOR GRADER

12G 120 12F 140G 140 14G 14E

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D7F D7G D7H D5 D8H D6C D6D

MARINE ENGINE

D334 D379A D379B D346

PIPELAYER

572F 572G 571G 571F 561C

EXCAVATOR

235

GENERATOR SET

3412C 3406C G3306 G3306B

WHEEL TRACTOR

621R 627 627B

VEHICULAR ENGINE

D346

TRACK LOADER

973 951B 977H 977K 955K 955L

SOIL COMPACTOR

815 815B

WHEEL DOZER

814B 814

LANDFILL COMPACTOR

816 816B

PETROLEUM GEN SET

G3306B

WHEEL LOADER

966F II 972G 980 980B 966D 966C 966F 966E 966G

ENGINE - MACHINE

3408 3306 3208

GEN SET ENGINE

3406C 3306 3406B D379B 3412 3408B 3408C 3412C D398B D399 3406 3408

RIPPER

7

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3306 3412 D333C 3406C D346 D398B 3406 3408B D398 D399 D379 D379B

WHEEL SCRAPER

627 637B 627B 637

GAS ENGINE

G3306B G3306 G343

BULLDOZER

7SU 7A 7S 7U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert