Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5S-4554: 177.39mm Inner Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5S-4554: 177.39mm Inner Diameter O-Ring Seal
5S-4554: 177.39mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Product Images
5S-4554: 177.39mm Inner Diameter O-Ring Seal
5S-4554: 177.39mm Inner Diameter O-Ring Seal
5S-4554: 177.39mm Inner Diameter O-Ring Seal
5S-4554: 177.39mm Inner Diameter O-Ring Seal
5S-4554: 177.39mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5S-4554

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 177.39
Inside Diameter (in): 6.984
Material: Silicone (70),VMQ - Silicone,Silicone (VMQ),Silicone / MQ / VMQ / PMQ Rubber
Polymer: Vmq (silicone Rubber)
Material Hardness: 70a
Compatible With: Air; Diacetone alcohol; Ethylene glycol; Extreme high/low temperatures; High aniline point oil; Iso-butyl alcohol; Ozone & UV light; Polyglycol
Dash Size: 262
View More
Compatible Models for part number 5S-4554

GENERATOR

SR4

TRUCK ENGINE

1673C 3208 1674 3406 3306

POWER MODULE

XQG135

MOTOR GRADER

12G 120 12F 140G 140 14G 14E

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D7F D7G D5 D8H D11 D11N D11R D11T D6C D6D

MARINE ENGINE

D334 D379A D379B 3408B 3406B 3408 D346 3406

PIPELAYER

572F 572G 571G 571F 561D 561C

EXCAVATOR

235

GENERATOR SET

3412C 3406C G3306 G3306B

WHEEL TRACTOR

621R 627 627B

VEHICULAR ENGINE

D346

TRACK LOADER

973 951B 977H 977K 955K 955L

SOIL COMPACTOR

815 815B

WHEEL DOZER

814

COLD PLANER

PR-1000C PR-1000

LANDFILL COMPACTOR

816

PETROLEUM GEN SET

G3306B

WHEEL LOADER

966F II 972G 980 980B 966D 966C 966F 966E 966G

ENGINE - MACHINE

3408 3306 3208

GEN SET ENGINE

3406C 3306 3406B D379B 3412 3408B 3408C 3412C D398B D399 3406 3408

RIPPER

11

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3306 3412 D333C 3406C D346 D398B 3406 3408B D398 D399 D379 D379B

WHEEL SCRAPER

627 623B 637B 627B 637

GAS ENGINE

G3306B G3306 G343

BULLDOZER

11U 11SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced