Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBearings & BushingsSleeves5S-4557: 14.3mm ID Turbocharger Cartridge Bearing
HomeHardware, Seals, & ConsumablesBearings & BushingsSleeves5S-4557: 14.3mm ID Turbocharger Cartridge Bearing
5S-4557: 14.3mm ID Turbocharger Cartridge Bearing

Cat® 14.3mm Inner Diameter Turbocharger Cartridge Bearing

Brand: Cat

Product Images
5S-4557: 14.3mm ID Turbocharger Cartridge Bearing
5S-4557: 14.3mm ID Turbocharger Cartridge Bearing
5S-4557: 14.3mm ID Turbocharger Cartridge Bearing
5S-4557: 14.3mm ID Turbocharger Cartridge Bearing
5S-4557: 14.3mm ID Turbocharger Cartridge Bearing

Cat® 14.3mm Inner Diameter Turbocharger Cartridge Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5S-4557

Units of Measure

USMetric
Inner Diameter (in): 0.56
Inner Diameter (mm): 14.3
Outer Diameter (in): 0.87
Outer Diameter (mm): 22.15
Thickness (in): 0.5
Thickness (mm): 12.7
Weight (kg): 0.05
Weight (lb): 0.1
View More
Compatible Models for part number 5S-4557

GENERATOR

SR4 SR4B

TRUCK ENGINE

1673C 3208 1674 3408B 3408 3406 3306

POWER MODULE

XQG135

WINCH

57H

MOTOR GRADER

12G 120 12F 140G 140 14G 14E

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D7F D7G D7H D5 D8H D6C D6D

MARINE ENGINE

D334 D379A D379B 3208 3408B 3412C 3412E 3412 3406B 3406C 3408 D346 3406

PIPELAYER

572F 572G 571G 571F 561C

EXCAVATOR

235

GENERATOR SET

3412C 3406C G3306 G3306B

WHEEL TRACTOR

621R 633D 627 639D 627B 631D 637D

VEHICULAR ENGINE

D346

TRACK LOADER

973 951B 977H 977K 955K 955L

SOIL COMPACTOR

815

COLD PLANER

PM-565

WHEEL DOZER

814B 814

LANDFILL COMPACTOR

816 816B

PETROLEUM GEN SET

G3306B

WHEEL LOADER

966F II 972G 980 988B 980B 966D 966C 966F 966E 966G

ENGINE - MACHINE

3408 3306 3208

GEN SET ENGINE

3406C 3306 3406B D379B 3412 3408B 3408C 3412C D398B 3508 D399 3406 3408

RIPPER

7

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3306 3412 D333C 3406B 3406C D346 D398B 3406 3408B D398 D399 D379 D379B

TRUCK

769C 773B

WHEEL SCRAPER

627 637B 627B 637

QUARRY TRUCK

771C 775B

TRACTOR

772B 768C

GAS ENGINE

G3306B G3306 G343

BULLDOZER

7SU 7A 7S 7U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced