Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesOther Light Accessories5S-5149: 24V Head Sealed Lamp
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesOther Light Accessories5S-5149: 24V Head Sealed Lamp
5S-5149: 24V Head Sealed Lamp

Cat® 90 Watt Glass Head Sealed Lamp for Lights

Brand: Cat

Product Images
5S-5149: 24V Head Sealed Lamp
5S-5149: 24V Head Sealed Lamp
5S-5149: 24V Head Sealed Lamp
5S-5149: 24V Head Sealed Lamp
5S-5149: 24V Head Sealed Lamp

Cat® 90 Watt Glass Head Sealed Lamp for Lights

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5S-5149

Units of Measure

USMetric
Diameter (in): 5.7
Description: High Head Lamp
Diameter (mm): 144.8
Material: Glass Ceramic
Voltage (volts): 24
Lens Color: Clear
Depth (mm): 103.9
Depth (in): 4.09
Wattage (watts): 90
ANSI Number: 4814
View More
Compatible Models for part number 5S-5149

WHEEL TRACTOR

621E 631E 623E 651E 657E 627E 637E 621S

WHEEL SCRAPER

621E

TRUCK

773 785 769 777 789 769B 769C 777B 773B

TRACTOR

772B 768C 768B 776B 772 776

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced