Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)601-1134: 800 mm (31 in)
HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)601-1134: 800 mm (31 in)
601-1134: 800 mm (31 in)

Used for utility, trenching, general excavation, and backfilling in all kinds of different soil types, up to heavy duty applications.

Brand: Cat

Product Images
601-1134: 800 mm (31 in)
601-1134: 800 mm (31 in)
601-1134: 800 mm (31 in)
601-1134: 800 mm (31 in)
601-1134: 800 mm (31 in)
601-1134: 800 mm (31 in)
601-1134: 800 mm (31 in)
601-1134: 800 mm (31 in)

Used for utility, trenching, general excavation, and backfilling in all kinds of different soil types, up to heavy duty applications.

Brand: Cat

Warranty Information
Return Policy
Related parts
576-1207: S40 Pin Grabber LCS 5-6 Ton Mini Excavators
576-1207: S40 Pin Grabber LCS 5-6 Ton Mini Excavators

The S Type Coupler is a pin grabber style dedicated coupler. It ensures an exchangeability of tools within a fleet of machines with different platforms. Consistent tight fit to attachment, low offset, and reliability are the key features.

Check Price
585-0423: TRS6, Pin On (Pin Grabber)/S40, Grapple, 5-6 Ton Mini Excavators
585-0423: TRS6, Pin On (Pin Grabber)/S40, Grapple, 5-6 Ton Mini Excavators

Cat® Tiltrotators help you maneuver obstacles in your work area without the need for repositioning your machine.

Check Price
585-0424: TRS6, Pin On (Pin Grabber)/S40, 5-6 Ton Mini Excavators
585-0424: TRS6, Pin On (Pin Grabber)/S40, 5-6 Ton Mini Excavators

Cat® Tiltrotators help you maneuver obstacles in your work area without the need for repositioning your machine.

Check Price
576-1206: S40 Pin Grabber 5-6 Ton Mini Excavators
576-1206: S40 Pin Grabber 5-6 Ton Mini Excavators

The S Type Coupler is a pin grabber style dedicated coupler. It ensures an exchangeability of tools within a fleet of machines with different platforms. Consistent tight fit to attachment, low offset, and reliability are the key features.

Check Price
585-0422: TRS6, S40/S40, Grapple, 5-6 Ton Mini Excavators
585-0422: TRS6, S40/S40, Grapple, 5-6 Ton Mini Excavators

Cat® Tiltrotators help you maneuver obstacles in your work area without the need for repositioning your machine.

Check Price
585-0421: TRS6, S40/S40, 5-6 Ton Mini Excavators
585-0421: TRS6, S40/S40, 5-6 Ton Mini Excavators

Cat® Tiltrotators help you maneuver obstacles in your work area without the need for repositioning your machine.

Check Price
586-5948: 1200 mm (47 in)
586-5948: 1200 mm (47 in)

Ideal usage for grading applications, but suitable for general excavation, loading, and backfilling in all kinds of different soil types up to heavy duty applications.

Check Price
601-1133: 720 mm (28 in)
601-1133: 720 mm (28 in)

Used for utility, trenching, general excavation, and backfilling in all kinds of different soil types, up to heavy duty applications.

Check Price
576-1207
576-1207: S40 Pin Grabber LCS 5-6 Ton Mini Excavators
Check Price
585-0423
585-0423: TRS6, Pin On (Pin Grabber)/S40, Grapple, 5-6 Ton Mini Excavators
Check Price
585-0424
585-0424: TRS6, Pin On (Pin Grabber)/S40, 5-6 Ton Mini Excavators
Check Price
576-1206
576-1206: S40 Pin Grabber 5-6 Ton Mini Excavators
Check Price
585-0422
585-0422: TRS6, S40/S40, Grapple, 5-6 Ton Mini Excavators
Check Price
585-0421
585-0421: TRS6, S40/S40, 5-6 Ton Mini Excavators
Check Price
586-5948
586-5948: 1200 mm (47 in)
Check Price
601-1133
601-1133: 720 mm (28 in)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced