Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)601-1137: 1300 mm (51 in)
Home
AttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)
601-1137: 1300 mm (51 in)
601-1137: 1300 mm (51 in)

Ideal usage for grading applications, but suitable for general excavation, loading, and backfilling in all kinds of different soil types up to heavy duty applications.

Brand: Cat

Product Images
601-1137: 1300 mm (51 in)
601-1137: 1300 mm (51 in)
601-1137: 1300 mm (51 in)
601-1137: 1300 mm (51 in)
601-1137: 1300 mm (51 in)
601-1137: 1300 mm (51 in)
601-1137: 1300 mm (51 in)
601-1137: 1300 mm (51 in)

Ideal usage for grading applications, but suitable for general excavation, loading, and backfilling in all kinds of different soil types up to heavy duty applications.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
585-0421: TRS6, S40 / S40, 5-6 Ton Mini Excavators
585-0421: TRS6, S40 / S40, 5-6 Ton Mini Excavators

Cat® Tiltrotators help you maneuver obstacles in your work area without the need for repositioning your machine.

Check Price
585-0423: TRS6, Pin On (Pin Grabber) / S40, Grapple, 5-6 Ton Mini Excavators
585-0423: TRS6, Pin On (Pin Grabber) / S40, Grapple, 5-6 Ton Mini Excavators

Cat® Tiltrotators help you maneuver obstacles in your work area without the need for repositioning your machine.

Check Price
576-1207: S40 Pin Grabber LCS 5-6 Ton Mini Excavators
576-1207: S40 Pin Grabber LCS 5-6 Ton Mini Excavators

The S Type Coupler is a pin grabber style dedicated coupler. It ensures an exchangeability of tools within a fleet of machines with different platforms. Consistent tight fit to attachment, low offset, and reliability are the key features.

Check Price
576-1206: S40 Pin Grabber 5-6 Ton Mini Excavators
576-1206: S40 Pin Grabber 5-6 Ton Mini Excavators

The S Type Coupler is a pin grabber style dedicated coupler. It ensures an exchangeability of tools within a fleet of machines with different platforms. Consistent tight fit to attachment, low offset, and reliability are the key features.

Check Price
585-0422: TRS6, S40 / S40, Grapple, 5-6 Ton Mini Excavators
585-0422: TRS6, S40 / S40, Grapple, 5-6 Ton Mini Excavators

Cat® Tiltrotators help you maneuver obstacles in your work area without the need for repositioning your machine.

Check Price
601-1134: 800 mm (31 in)
601-1134: 800 mm (31 in)

Used for utility, trenching, general excavation, and backfilling in all kinds of different soil types, up to heavy duty applications.

Check Price
586-5948: 1200 mm (47 in)
586-5948: 1200 mm (47 in)

Ideal usage for grading applications, but suitable for general excavation, loading, and backfilling in all kinds of different soil types up to heavy duty applications.

Check Price
585-0424: TRS6, Pin On (Pin Grabber) / S40, 5-6 Ton Mini Excavators
585-0424: TRS6, Pin On (Pin Grabber) / S40, 5-6 Ton Mini Excavators

Cat® Tiltrotators help you maneuver obstacles in your work area without the need for repositioning your machine.

Check Price
585-0421
585-0421: TRS6, S40 / S40, 5-6 Ton Mini Excavators
Check Price
585-0423
585-0423: TRS6, Pin On (Pin Grabber) / S40, Grapple, 5-6 Ton Mini Excavators
Check Price
576-1207
576-1207: S40 Pin Grabber LCS 5-6 Ton Mini Excavators
Check Price
576-1206
576-1206: S40 Pin Grabber 5-6 Ton Mini Excavators
Check Price
585-0422
585-0422: TRS6, S40 / S40, Grapple, 5-6 Ton Mini Excavators
Check Price
601-1134
601-1134: 800 mm (31 in)
Check Price
586-5948
586-5948: 1200 mm (47 in)
Check Price
585-0424
585-0424: TRS6, Pin On (Pin Grabber) / S40, 5-6 Ton Mini Excavators
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert