Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits601-4615: Flywheel Housing Gasket Kit - Rear Structure
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits601-4615: Flywheel Housing Gasket Kit - Rear Structure
601-4615: Flywheel Housing Gasket Kit - Rear Structure

Cat® Rear Structure Gasket Kit

Brand: Cat

Product Images
601-4615: Flywheel Housing Gasket Kit - Rear Structure
601-4615: Flywheel Housing Gasket Kit - Rear Structure

Cat® Rear Structure Gasket Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

9L-2662: 0.79mm Thick Flange Gasket
9L-2662: 0.79mm Thick Flange GasketQuantity: 1
2J-6274: 9.12mm Inside Diameter Seal-O-Ring
2J-6274: 9.12mm Inside Diameter Seal-O-RingQuantity: 1
7X-4805: 9.12mm Inside Diameter Seal-O-Ring
7X-4805: 9.12mm Inside Diameter Seal-O-RingQuantity: 3
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 2
9Y-6089: 0.8mm Thick Flywheel Housing Gasket
9Y-6089: 0.8mm Thick Flywheel Housing GasketQuantity: 3
569-7729: 272.288mm Outer Crankshaft Seal
569-7729: 272.288mm Outer Crankshaft SealQuantity: 1
5F-9657: 36.09mm Inner Diameter Seal O Ring
5F-9657: 36.09mm Inner Diameter Seal O RingQuantity: 2
6V-3348: 18.42mm Inner Diameter Seal O Ring
6V-3348: 18.42mm Inner Diameter Seal O RingQuantity: 4
7N-3368: 0.8mm Thick Cylinder Block Gasket
7N-3368: 0.8mm Thick Cylinder Block GasketQuantity: 1
252-8374: 1mm Thick Rear Cover Gasket
252-8374: 1mm Thick Rear Cover GasketQuantity: 2
619-0636: Flywheel Housing Gasket
619-0636: Flywheel Housing GasketQuantity: 2
4B-8407: Flywheel Housing Gasket
4B-8407: Flywheel Housing GasketQuantity: 7
234-8937: 2.23mm Tool Turning Cover with Bonded Seal
234-8937: 2.23mm Tool Turning Cover with Bonded SealQuantity: 2
Showing 1 to 13 of 13
DescriptionSpecificationsCompatible Models
Description for part number 601-4615

Description:This kit (601-4615) contains the gaskets and seals to reinstall the rear cover. This kit does not include the oil pan gasket.Attributes:Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

View More
Specifications for part number 601-4615

We are still working on adding a specification for this part.

Compatible Models for part number 601-4615

PUMPER

SPF343 SPF343C

GEN SET ENGINE

G3516B

ENGINE - MACHINE

C4.4

GENERATOR SET

G3516B G3520C G3520E 3516B G3516 3512C 3512B

MARINE ENGINE

3512C 3508C 3508B 3516B 3512B

MARINE AUXILIARY

3512C 3512B 3508B

POWER MODULE

PMG3516

INDUSTRIAL ENGINE

3516B

PETROLEUM ENGINE

3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM PACKAGE

TH48-E70

WHEEL LOADER

980K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced