Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications611-0608: Drum Scraper Support
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications611-0608: Drum Scraper Support
611-0608: Drum Scraper Support

Cat® Drum Scraper Support (Extra Wide), Length: 2,000 mm, Black

Brand: Cat

Product Images
611-0608: Drum Scraper Support
611-0608: Drum Scraper Support
611-0608: Drum Scraper Support
611-0608: Drum Scraper Support
611-0608: Drum Scraper Support

Cat® Drum Scraper Support (Extra Wide), Length: 2,000 mm, Black

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 611-0608

Units of Measure

USMetric
Material: Steel,Alloy Steel
Standard Color: Black
Length (mm): 2,000.0
Width (mm): 76.0
Height (mm): 36.0
Thread: M6 (4X)
Length (in): 78.7
Width (in): 3.0
Height (in): 1.4
View More
Compatible Models for part number 611-0608

ASPHALT COMPACTOR

CB13

COMPACTOR

CB13

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced