Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings613-0553: 2 X 9.4mm 80A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings613-0553: 2 X 9.4mm 80A FKM O-Ring
613-0553: 2 X 9.4mm 80A FKM O-Ring

Cat® O-Ring Seal, Inside Diameter: 9.4 mm

Brand: Cat

Product Images
613-0553: 2 X 9.4mm 80A FKM O-Ring
613-0553: 2 X 9.4mm 80A FKM O-Ring
613-0553: 2 X 9.4mm 80A FKM O-Ring
613-0553: 2 X 9.4mm 80A FKM O-Ring
613-0553: 2 X 9.4mm 80A FKM O-Ring

Cat® O-Ring Seal, Inside Diameter: 9.4 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 613-0553

Units of Measure

USMetric
Cross Section Diameter (mm): 2.1
O-Ring Type: Standard
Material: FKM,Polytetrafluoroethylene (PTFE) Plastic,Fluoroelastomer (FKM) Rubber
Cross Section Diameter (in): 0.083
Inside Diameter (mm): 9.4
Inside Diameter (in): 0.37
Polymer: Fkm (fluorocarbon)
Material Hardness: 80a
View More
Compatible Models for part number 613-0553

GENERATOR

SR5

GENERATOR SET

C175-16 SR5 C175-16GENSET C175-20

MARINE ENGINE

C175-16

INDUSTRIAL ENGINE

C175-16

ENGINE

C175-16 C175-20

TRUCK

795F XQ 793F CMD 797F 797 793F 795F AC 794 AC 793F OEM 797B 793F XQ

PETROLEUM ENGINE

C175-16

LOCOMOTIVE ENGINE

C175-16 C175-20

OFF HIGHWAY TRUCK

793 798 794 AC 796 AC 793F 798 AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced