Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals230-0940: 322mm Outside Diameter Press in Place Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals230-0940: 322mm Outside Diameter Press in Place Seal
230-0940: 322mm Outside Diameter Press in Place Seal

Cat® Press-in-Place (PIP) Seal, Inside Diameter: 322 mm

Brand: Cat

Product Images
230-0940: 322mm Outside Diameter Press in Place Seal
230-0940: 322mm Outside Diameter Press in Place Seal
230-0940: 322mm Outside Diameter Press in Place Seal
230-0940: 322mm Outside Diameter Press in Place Seal
230-0940: 322mm Outside Diameter Press in Place Seal

Cat® Press-in-Place (PIP) Seal, Inside Diameter: 322 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 230-0940

Units of Measure

USMetric
O-Ring Type: PIP
Material: FKM,Nitrile / NBR / HNBR / XNBR Rubber,Fluoroelastomer (FKM) Rubber
Material Description: FKM rubber is capable of service temperatures of -40° to +150° C and is resistant to air, fuel (including bio-diesel), lubricants, and oils. FKM rubber should not be used in applications that require resistance water or coolant.
Color: Black
Inside Diameter (mm): 322.0
Cross Section Width (mm): 4.45
Cross Section Height (mm): 6.0
Inside Diameter (in): 12.68
Cross Section Width (in): 0.18
Cross Section Height (in): 0.24
Overall Width (mm): 322.0
Seal/O-Ring Type: PIP
Overall Length (mm): 322.0
View More
Compatible Models for part number 230-0940

UNDERGROUND ART TRUCK

AE40 II AD45

GENERATOR SET

C175-20 C175-16 C175-16GENSET

WHEEL TRACTOR

633E II 651B 651E 657E 633D 639D 631D 631E 631G 637G 637D 637E

ENGINE

C175-16 C175-20

SOIL COMPACTOR

815K 815

PETROLEUM ENGINE

C175-16 3412E

LOAD HAUL DUMP

R2900 XE

LOCOMOTIVE ENGINE

C175-16 C175-20

COLD PLANER

PM-565 PM-565B

OFF HIGHWAY TRUCK

773 793F 798 AC 796 AC 794 AC 793 798

WHEEL DOZER

844 834B 814K 814

LANDFILL COMPACTOR

816K 836 816

MOTOR GRADER

24H

WHEEL LOADER

962M Z 962 988 XE 972M 972L 950M Z 988F II 814K 950K 962L 962K 950M 950L 962M 990 972M XE 966M XE 988K XE 988B 924G 988F 992D 992C 980L 980M 990 II 966L 966M 982M

TRACK-TYPE TRACTOR

D8L D9R D9L D9N D10N D10R

MARINE ENGINE

C175-16 C30 C32 3412E

MINING EXCAVATOR

5110B

INDUSTRIAL ENGINE

C175-16 3412E

WHEEL SCRAPER

657E

TRUCK

793F CMD 797 793F OEM 775E 775D 795F XQ 793F 795F AC 69D 793F AC 793F XQ 773E 773D 797F 794 AC 769D 769C 797B 773B

QUARRY TRUCK

771D 771C 775D 775B 773E

TRACTOR

772B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced