Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
614-9486: Pin Kit Lift Bucket
HomeUpgrade & Repair KitsRepair & Service KitsLinkage Pin Kits614-9486: Pin Kit Lift Bucket

614-9486: Pin Kit Lift Bucket

KIT PROVIDES A PIN ASSEMBLY AND BEARING ALONG WITH RELATED HARDWARE FOR REPLACEMENT OF A SINGLE LIFT ARM LINKAGE PIN AT THE CONNECTION TO THE BUCKET ON 980 G, GII, H, HII, AND K MACHINES

Brand: Cat

Product Images

614-9486: Pin Kit Lift Bucket
614-9486: Pin Kit Lift Bucket

614-9486: Pin Kit Lift Bucket

KIT PROVIDES A PIN ASSEMBLY AND BEARING ALONG WITH RELATED HARDWARE FOR REPLACEMENT OF A SINGLE LIFT ARM LINKAGE PIN AT THE CONNECTION TO THE BUCKET ON 980 G, GII, H, HII, AND K MACHINES

Brand: Cat

Parts included in this kit

No results available.

185-7219: Bucket Linkage Pin

Quantity: 1

185-7220: 89.23mm Internal Diameter Sleeve Bearing

Quantity: 1

186-6319: 1.6mm Thick Washer

Quantity: 2

186-6320: 90.5mm Inner Diameter Washer

Quantity: 1

201-1161: 33.6mm Thick Spacer

Quantity: 1

7K-9211: 88.90mm Shaft Diameter Rubber Pin Seal

Quantity: 2

7X-7742: M18 ID Steel Hard Washer

Quantity: 1

8T-4141: M20-2.5 x 70mm Hex Head Bolt

Quantity: 1

Showing 1 to 8 of 8

Description for part number 614-9486

A convenient solution for linkage pin repairs. All the parts needed to fully update a pin joint in one location, at one time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.) This kit only contains parts for one pin joint, multiple kits are needed if replacing both right and left sides. Please see specific machine/prefix compatibility below. Description: Cat Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts. Attributes: Cat Linkage Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The surface hardness, finish and plating are selected for optimum performance with the sleeve bearing. They result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.

Specifications for part number 614-9486

We are still working on adding a specification for this part.

Compatible Models for part number 614-9486

WHEEL LOADER

980K 980G II 980H 980G

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced