Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsGrease Lubrication SystemsGrease Zerks628-4896: Dowel Pin with Locator Hole
HomeStructures & Other Systems ComponentsGrease Lubrication SystemsGrease Zerks628-4896: Dowel Pin with Locator Hole
628-4896: Dowel Pin with Locator Hole

Cat® Dowel Pin with Locator Hole, OD X L: 9.87 X 65 mm

Brand: Cat

Product Images
628-4896: Dowel Pin with Locator Hole
628-4896: Dowel Pin with Locator Hole
628-4896: Dowel Pin with Locator Hole
628-4896: Dowel Pin with Locator Hole
628-4896: Dowel Pin with Locator Hole

Cat® Dowel Pin with Locator Hole, OD X L: 9.87 X 65 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 628-4896

Units of Measure

USMetric
Pin Type: Dowel Pin
Material: Hardened Steel,Low Alloy Steel
Pin Diameter (mm): 9.87
Length (mm): 65.0
Pin Diameter (in): 0.39
Length (in): 2.56
Diameter (in): 0.389
Pin Length (in): 2.559
Diameter (mm): 9.87
Pin Length (mm): 65
View More
Compatible Models for part number 628-4896

ARTICULATED TRUCK

735C 740 GC 740C 745 745C

EJECTOR TRUCK

740

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced