Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity638-9773: CONTROL KIT
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
638-9773: CONTROL KIT
638-9773: CONTROL KIT

Brand: Cat

Product Images
638-9773: CONTROL KIT
638-9773: CONTROL KIT

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Broom-Angle
SAHL BROOMBA25BA30
Broom-Pickup
BP25
Wheel Loader
938K938M926924K926M938930K930M930
View More
Broom-Angle
SAHL BROOMBA25BA30
Warranty Information
Return Policy
Parts included in this kit

No results available.

639-0409: Auxiliary Control Jumper Wiring Harness
639-0409: Auxiliary Control Jumper Wiring HarnessQuantity: 1
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 4
8T-1890: 25.40mm Internal Diameter Half Clip
8T-1890: 25.40mm Internal Diameter Half ClipQuantity: 2
443-4062: 24 Volts Water Pump Rocker Switch
443-4062: 24 Volts Water Pump Rocker SwitchQuantity: 1
491-2042: Work Tool Wiring Harness
491-2042: Work Tool Wiring HarnessQuantity: 1
443-6521: 12 Volt Rocker Switch
443-6521: 12 Volt Rocker SwitchQuantity: 1
446-9302: Broom Wiring Harness
446-9302: Broom Wiring HarnessQuantity: 1
446-9304: 6mm Thick Cable Support Plate
446-9304: 6mm Thick Cable Support PlateQuantity: 1
597-9011: 3mm Thick Wiring Harness Support Plate
597-9011: 3mm Thick Wiring Harness Support PlateQuantity: 1
159-9496: 38.4mm Inner Diameter Lockwasher
159-9496: 38.4mm Inner Diameter LockwasherQuantity: 1
4P-7581: 2.3mm Thick Ladder Clip
4P-7581: 2.3mm Thick Ladder ClipQuantity: 3
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 8
8T-4133: M10 x 1.5mm Hex Nut
8T-4133: M10 x 1.5mm Hex NutQuantity: 2
8T-4136: M10-1.5 x 25mm Hex Head Bolt
8T-4136: M10-1.5 x 25mm Hex Head BoltQuantity: 4
443-4066: Broom Angle Rocker Switch
443-4066: Broom Angle Rocker SwitchQuantity: 1
159-9495: 1 1/2''-18 Hex Panel Nut
159-9495: 1 1/2''-18 Hex Panel NutQuantity: 1
206-2423: 22.00mm Length Saddle Clamp
206-2423: 22.00mm Length Saddle ClampQuantity: 5
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 2
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 8
8T-1889: 25.40mm Internal Diameter Two Piece Clip
8T-1889: 25.40mm Internal Diameter Two Piece ClipQuantity: 2
Showing 1 to 20 of 20
DescriptionSpecificationsCompatible Models
Description for part number 638-9773

We are still working on adding a description for this part.

Specifications for part number 638-9773

We are still working on adding a specification for this part.

Compatible Models for part number 638-9773

BROOM-ANGLE

SAHL BROOM BA25 BA30

BROOM-PICKUP

BP25

WHEEL LOADER

938K 938M 926 924K 926M 938 930K 930M 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert