Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsSafety & Visibility643-4493: Cat® Command Remote Control Vision System
Home
Upgrade & Repair KitsUpgrade KitsSafety & Visibility
643-4493: Cat® Command Remote Control Vision System
643-4493: Cat® Command Remote Control Vision System

Cat® Command Remote Control system for 350 Non-Line-of-Sight (NLOS) is an upgrade on board kit from Line-of-Sight (LOS). Upgrade from a LOS to NLOS function with additional Cameras (x4), Microphone, A6:N2, Brackets, and Harness.

Brand: Cat

fallback-image
643-4493: Cat® Command Remote Control Vision System

Cat® Command Remote Control system for 350 Non-Line-of-Sight (NLOS) is an upgrade on board kit from Line-of-Sight (LOS). Upgrade from a LOS to NLOS function with additional Cameras (x4), Microphone, A6:N2, Brackets, and Harness.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

385-8203: CAP AS
385-8203: CAP ASQuantity: 1
504-9996: Cable Assembly
504-9996: Cable AssemblyQuantity: 1
643-4002: Command Remote Control Kit Mounting Support
643-4002: Command Remote Control Kit Mounting SupportQuantity: 1
604-8133: HARNESS AS C
604-8133: HARNESS AS CQuantity: 1
637-6674: Remote Control Vision Camera Wiring Harness
637-6674: Remote Control Vision Camera Wiring HarnessQuantity: 1
639-2389: Radio Mounting Plate
639-2389: Radio Mounting PlateQuantity: 1
596-8191: BRACKET AS
596-8191: BRACKET ASQuantity: 3
596-7859: Rear Camera Cover
596-7859: Rear Camera CoverQuantity: 3
598-0639: 115mm Length Remote Control Kit Bracket
598-0639: 115mm Length Remote Control Kit BracketQuantity: 1
550-3482: BRACKET AS C
550-3482: BRACKET AS CQuantity: 3
504-6992: Radio Wiring Harness
504-6992: Radio Wiring HarnessQuantity: 1
568-2745: M12 8 Pin to 4 Pin Wiring Harness Cable
568-2745: M12 8 Pin to 4 Pin Wiring Harness CableQuantity: 1
8T-4171: M6-1 x 12mm Hex Head Bolt
8T-4171: M6-1 x 12mm Hex Head BoltQuantity: 14
199-7854: 20mm Outer Diameter Steel Spacer
199-7854: 20mm Outer Diameter Steel SpacerQuantity: 4
099-3649: M8-1.25 x 40mm Hex Head Bolt
099-3649: M8-1.25 x 40mm Hex Head BoltQuantity: 4
484-1456: 200mm Long Cable Strap
484-1456: 200mm Long Cable StrapQuantity: 24
5C-9553: M6-1 x 16mm Hex Head Bolt
5C-9553: M6-1 x 16mm Hex Head BoltQuantity: 12
5C-2890: M6 x 1mm Hex Nut
5C-2890: M6 x 1mm Hex NutQuantity: 4
8C-5607: Center Bonded Isolation Mount
8C-5607: Center Bonded Isolation MountQuantity: 8
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 26
8T-4137: M10-1.5 x 20mm Hex Head Bolt
8T-4137: M10-1.5 x 20mm Hex Head BoltQuantity: 16
8T-4189: M8-1.25 x 20mm Hex Head Bolt
8T-4189: M8-1.25 x 20mm Hex Head BoltQuantity: 12
8T-4648: M12-1.75 x 70mm Hex Head Bolt
8T-4648: M12-1.75 x 70mm Hex Head BoltQuantity: 2
8T-4139: M12-1.75 x 30mm Hex Head Bolt
8T-4139: M12-1.75 x 30mm Hex Head BoltQuantity: 10
8T-4172: M10-1.5 x 80mm Hex Head Bolt
8T-4172: M10-1.5 x 80mm Hex Head BoltQuantity: 4
8T-4179: M12-1.75 x 20mm Hex Head Bolt
8T-4179: M12-1.75 x 20mm Hex Head BoltQuantity: 2
8T-4244: M12 x 1.75mm Hex Nut
8T-4244: M12 x 1.75mm Hex NutQuantity: 2
8T-7971: M12 ID Steel Flat Washer
8T-7971: M12 ID Steel Flat WasherQuantity: 2
9X-6165: 6.5mm Inner Diameter Washer
9X-6165: 6.5mm Inner Diameter WasherQuantity: 9
598-0638: 163mm Length Remote Control Kit Bracket
598-0638: 163mm Length Remote Control Kit BracketQuantity: 1
598-0645: Camera Mounting Plate
598-0645: Camera Mounting PlateQuantity: 1
596-7866: 3mm Remote Control Kit Support Bracket
596-7866: 3mm Remote Control Kit Support BracketQuantity: 1
Showing 1 to 32 of 91Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 643-4493

We are still working on adding a specification for this part.

Compatible Models for part number 643-4493

EXCAVATOR

350

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert