Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home648-5902: 350mm Width Trapezoidal Bucket
Home648-5902: 350mm Width Trapezoidal Bucket
648-5902: 350mm Width Trapezoidal Bucket

Cat® Trapezoidal Bucket is used for shaping and clearing trenches with angled walls, ensuring uniform trench profiles and supporting material removal

Brand: Cat

fallback-image
648-5902: 350mm Width Trapezoidal Bucket

Cat® Trapezoidal Bucket is used for shaping and clearing trenches with angled walls, ensuring uniform trench profiles and supporting material removal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 648-5902

Units of Measure

USMetric
Capacity (Cbm): 0.24
Capacity (Cyd): 0.31
Overall Width (in): 13.78
Overall Length (in): 30.24
Overall Height (in): 31.85
Weight (kg): 175.0
Overall Width (mm): 350.0
Weight (lb): 387.0
Overall Length (mm): 768.0
Overall Height (mm): 809.0
Material: Carbon Steel
View More
Compatible Models for part number 648-5902

MINI HYD EXCAVATOR

305.5 GC 306 305.5 CR 305 CR 305.5E2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced