Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity651-4604: Lines Kits
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
651-4604: Lines Kits
651-4604: Lines Kits

Brand: Cat

fallback-image
651-4604: Lines Kits

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

667-3290: Two Wire Braid High Pressure ToughGuard Hose Assembly
667-3290: Two Wire Braid High Pressure ToughGuard Hose AssemblyQuantity: 1
667-3295: Two Wire Braid High Pressure ToughGuard Hose Assembly
667-3295: Two Wire Braid High Pressure ToughGuard Hose AssemblyQuantity: 1
667-3291: Two Wire Braid High Pressure ToughGuard Hose Assembly
667-3291: Two Wire Braid High Pressure ToughGuard Hose AssemblyQuantity: 1
667-3292: Two Wire Braid High Pressure ToughGuard Hose Assembly
667-3292: Two Wire Braid High Pressure ToughGuard Hose AssemblyQuantity: 1
636-8544: 9.4mm Inner Diameter Hydraulic Lines Tube
636-8544: 9.4mm Inner Diameter Hydraulic Lines TubeQuantity: 1
629-3180: Rear Auxiliary Lines Rocker Switch
629-3180: Rear Auxiliary Lines Rocker SwitchQuantity: 1
148-8375: Adapter Assembly
148-8375: Adapter AssemblyQuantity: 4
178-3620: 488mm Long Cable Dual Strap
178-3620: 488mm Long Cable Dual StrapQuantity: 15
344-5674: M8 x 1.25mm Hex Nut
344-5674: M8 x 1.25mm Hex NutQuantity: 4
4H-2558: 15.88mm Inner Diameter Flanged Rubber Grommet
4H-2558: 15.88mm Inner Diameter Flanged Rubber GrommetQuantity: 1
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 1
8T-4189: M8-1.25 x 20mm Hex Head Bolt
8T-4189: M8-1.25 x 20mm Hex Head BoltQuantity: 4
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 4
667-3296: Two Wire Braid High Pressure ToughGuard Hose Assembly
667-3296: Two Wire Braid High Pressure ToughGuard Hose AssemblyQuantity: 1
667-3288: Two Wire Braid High Pressure ToughGuard Hose Assembly
667-3288: Two Wire Braid High Pressure ToughGuard Hose AssemblyQuantity: 2
625-0764: Cabin Rear Auxiliary Wiring Harness
625-0764: Cabin Rear Auxiliary Wiring HarnessQuantity: 1
636-8543: 9.4mm Inner Diameter Hydraulic Lines Tube
636-8543: 9.4mm Inner Diameter Hydraulic Lines TubeQuantity: 1
206-2423: 22.00mm Length Saddle Clamp
206-2423: 22.00mm Length Saddle ClampQuantity: 1
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 15
148-8340: ADAPTER AS
148-8340: ADAPTER ASQuantity: 6
148-8444: O-Ring Face Seal Tee Adapter
148-8444: O-Ring Face Seal Tee AdapterQuantity: 1
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 13
5K-5338: 19.00mm Minimum Internal Diameter Loop Clip
5K-5338: 19.00mm Minimum Internal Diameter Loop ClipQuantity: 1
6V-9830: 13/16-16 Thread O Ring Face Seal Cap
6V-9830: 13/16-16 Thread O Ring Face Seal CapQuantity: 4
8T-4123: M20 ID Steel Flat Washer
8T-4123: M20 ID Steel Flat WasherQuantity: 4
9M-4995: Multiple Hose P Clip
9M-4995: Multiple Hose P ClipQuantity: 1
667-3294: Two Wire Braid High Pressure ToughGuard Hose Assembly
667-3294: Two Wire Braid High Pressure ToughGuard Hose AssemblyQuantity: 1
625-0763: Rear Auxiliary Wiring Harness
625-0763: Rear Auxiliary Wiring HarnessQuantity: 1
344-5675: M10 x 1.5mm Hex Nut
344-5675: M10 x 1.5mm Hex NutQuantity: 1
8T-4136: M10-1.5 x 25mm Hex Head Bolt
8T-4136: M10-1.5 x 25mm Hex Head BoltQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 18
8T-4908: M8-1.25 x 25mm Hex Head Bolt
8T-4908: M8-1.25 x 25mm Hex Head BoltQuantity: 9
Showing 1 to 32 of 33Load More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert