Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6B-1557: 3/8-16" Threaded External Hexagonal Headed Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
6B-1557: 3/8-16" Threaded External Hexagonal Headed Bolt
6B-1557: 3/8-16" Threaded External Hexagonal Headed Bolt

Cat® External Hexagonal Steel Bolt of 190.50mm Shaft Length

Brand: Cat

Product Images
6B-1557: 3/8-16" Threaded External Hexagonal Headed Bolt
6B-1557: 3/8-16" Threaded External Hexagonal Headed Bolt
6B-1557: 3/8-16" Threaded External Hexagonal Headed Bolt
6B-1557: 3/8-16" Threaded External Hexagonal Headed Bolt
6B-1557: 3/8-16" Threaded External Hexagonal Headed Bolt

Cat® External Hexagonal Steel Bolt of 190.50mm Shaft Length

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
9X-6458
9X-6458: 3/8" ID Steel Flat Washer
Check Price
5M-2894
5M-2894: 3/8" ID Steel Flat Washer
Check Price
9S-8752
9S-8752: 3/8''-16 Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert