Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins6B-6863: 6.35mm Outer Diameter Spring Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins6B-6863: 6.35mm Outer Diameter Spring Pin
6B-6863: 6.35mm Outer Diameter Spring Pin

Cat®Spring Pin (Valve Group,Transmission)

Brand: Cat

Product Images
6B-6863: 6.35mm Outer Diameter Spring Pin
6B-6863: 6.35mm Outer Diameter Spring Pin
6B-6863: 6.35mm Outer Diameter Spring Pin
6B-6863: 6.35mm Outer Diameter Spring Pin
6B-6863: 6.35mm Outer Diameter Spring Pin

Cat®Spring Pin (Valve Group,Transmission)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6B-6863
Material Description: steel spring pin
Notes: Pin Diameter: 6.35, OAL: 12.7, Roll Pin End Type 1: Chamfer, Roll Pin End Type 2: Chamfer
Pin Length - B (in): 1/2
Pin Diameter - A (in): 1/4
Material: Low Alloy Steel
Pin Type: Spring Pins/roll Pins
View More
Compatible Models for part number 6B-6863

GENERATOR

SR4

TRUCK ENGINE

3176 3176B

INTEGRATED TOOLCARRIER

IT12 IT28 IT28B

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 637K 657 651

GEN SET-MILITARY

3608

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III D4HTSK II

WHEEL SKIDDER

518C 528B 518 528 530B 508

WATER FORDING TRACTOR

D7R II

WHEEL TRACTOR

650B 633E II 651B 651E 660B 631K 615C II 631D 631E 631C 631G 641B 666B 621K OEM 613C II 615 613 611 627 621 623 637 651 623B 623G 623H 623E 623F 621B 633C 657E 657B 621R 621E 621F 633D 657G 621G 621H 621S 639D 615C 627B 627G 627H 627E 627F 637G 613B 637D 613C 637E 637K

ROTARY MIXER

RM500B RM800

HYDRAULIC CONTROL

143 141 140

TRACK LOADER

963 973 935C 935B 931 943 941 953 951C 963B 951B 953B 977H 941B 977K 931B 955H 931C 955K 931C II 983B 935C II

PETROLEUM ENGINE

3512C 3512B

SOIL COMPACTOR

825 815 825H 825G 825K 825C 815F II 815K 815B 815F 825G II

PETROLEUM TRANSMISSION

CX48 TH55-E70 CX48-P2300 TH48-E80 TH48-E70 TH53-E60 TH55FT-E90

WHEEL DOZER

854G 854K 844H 844K 834 844 834G 834H 834B 834K 854 814B 824H 824G 824C 824K 814F II 814K 814F 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 816K 836H 836G 836K 816 826C 826G 826H 826K 816B 816F

GRAPPLE

120C 518 125C

COMPACT WHEEL LOADER

910

WHEEL LOADER

972G 972H 972K 972M 972L 988GC 986H 986K G926 G910 988B 988G 988H 988F 988K 966D 966F 966E G936 966H 966G 930R 930T 814K 936E 926E 972 988F II 986 980 982 980GC 988 990 993 916 920 980G II 926 930 936 980F II 966F II 980K HLG 990K 990H 972G II 993K 980C 992C 980F 980H 980G 992G 980L 980K 992K 980M 994F 994D 970F 994K 994H 966G II 982M

ARTICULATED TRUCK

D44B D20D D35HP D30C D30D D250E II D35C D250E D250D D250B D25D D25C D350E D350D D350C D350E II D400E II D300E II D550B D300E D300D D300B D400E D400D D400 D40D 740 735 OEM 735

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C18 3456 3176B 3412 C-15 C-16 D398 D399 D379 3406E D342 D398B 3408E 3408B 3408C C9.3B D320A 3412E 3412C C15 D342C D379B

WHEEL SCRAPER

621E 657G 621F 621B 657E 657B 623F 623E 637K 637E 637G 637B 637D 627G 627F 639D 627B 627E 615C 627 611 637 657

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 770G

TRACTOR

772B 772 776 776D 776C 776B 768C

GAS ENGINE

G398 G399 G379A G342C G379 G3612 G3616 G3608

BULLDOZER

977A 824S 834U 834S 6 825 9SU 8SU 10SU 7SU 6SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 10U 8A D8T 3S 3P 4A

FELLER BUNCHER

FB518

PUMPER

SPF743 SPF343C

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD55 AD63 AD30 AD45

UNDERCARRIAGE

OEMS

POWER MODULE

TR43 TR43-C18L TR43-E44

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R1700 II R2900G R1600 R1700 R2900

OFF HIGHWAY TRUCK

777G 777E 773GC 777 775 773

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

MOTOR GRADER

16 14E 24H 24M 12F 12E

WINCH

528 518 54H 57H 56H 53 57 56 55 54 59 58 59N 59L 58L

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6R III D6H II D3C II D8 GC D5R LGP D4H III D6R II 30/30 D3B D3C D4B D7R SERIES D4H D4D D5R2 D4E D6F SR D6N OEM D5M D5N D5H D6N XL D6R D6T D6M D6N D6H D6G SR D3 D5 D8 D6N LGP D10N D10R D10T D7R XR D6H XL D6H XR D6T LGP D6GC D7R LGP D6T LGPPAT D6R XL D6T XW D5H XL D6T XL D8GC D5R XL D7R D7H D8T D8R D8L D8N D8H D6R STD D9R D8R II D9L D9N D6T XL PAT D6T XW PAT DEUCE D4H XL D7R II D6R LGP

MARINE ENGINE

3176B C30 C32 3412 3408 3616 D379A 3612 D379B D399 D342C 3408B 3408C D364 D398A D398B D342 C280-12 3412C 3412E 3412D C280-6

MARINE AUXILIARY

3608

PIPELAYER

572R II 587T 587R 578 561N 561M 572R 561B PL83 PL87 PL72 583T 583R 583H 589

STABILIZER MIXER

SM-350

ENGINE - GENERATOR SET

3508B

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

TH48-E80 TH48-E70 TH55

GENERATOR SET

3412C 3508B 3408C

RECLAIMER MIXER

RM400 RM-350B RM-350 RM800 RM500B RM-500

LOCOMOTIVE ENGINE

3612

EJECTOR TRUCK

D400E II 740

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-565B PM312 PM313 PM310 PM-102 PM-200 PM-201 PM-565

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500 RM-350B

ENGINE - MACHINE

3408 C4.4

GEN SET ENGINE

3408B 3408C 3608 3606 D398B D379B 3412 3412C D399 3616 3408

CHALLENGER

65 75 65B 75C 85C

TRANSMISSION

TR35

RIPPER

953B D5 953 951 943 3 7 6 5 4 9 8 10

BOOM

120C

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 775G 775F 775E 775D 777C 777B 777D 777G 777F 775G OEM 770G OEM 769D 769C 797 770G 69D 773E 773D 773G 773F 773G OEM 797B 773B 772 770 773 777 775G LRC

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced