Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6D-9157: 142.24mm Inner Diameter Seal O Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6D-9157: 142.24mm Inner Diameter Seal O Ring
6D-9157: 142.24mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Product Images
6D-9157: 142.24mm Inner Diameter Seal O Ring
6D-9157: 142.24mm Inner Diameter Seal O Ring
6D-9157: 142.24mm Inner Diameter Seal O Ring
6D-9157: 142.24mm Inner Diameter Seal O Ring
6D-9157: 142.24mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6D-9157

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 142.24
Inside Diameter (in): 5.6
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 358
View More
Compatible Models for part number 6D-9157

PUMPER

SPF743

GENERATOR

SR4

SHOVEL LOGGER

345C

INTEGRATED TOOLCARRIER

IT62G IT28 IT18 IT24F IT38G IT38F IT28F IT28B IT62G II IT18F IT18B IT38G II

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R1700 II R2900G R1600 R2900

OFF HIGHWAY TRUCK

789G 777G 777E 793D 777 793F 789 793

MATERIAL HANDLER

MH3250 M325D MH MH3260 MH3032 MH3040 MH3050 M325D L MH

WINCH

57H 56H 56 59 58

MOTOR GRADER

120H 135H 140H 143H 135H NA 163H NA 120H NA 140H ES 160H ES 12H NA 120H ES 16H 16G 140H NA 12H 24H 160H 16H NA 160H NA 12H ES 14H NA

WHEEL SKIDDER

508

TRACK-TYPE TRACTOR

D6H II D10 D6R II D7R SERIES D5M D6R D6M D6H D7 D11N D11R D11T D7R XR D6H XL D6H XR D7R LGP D7R D7H D8K D8L D8N D8H D9G D9T D9R D9L D9H D7R II

KNUCKLEBOOM LOADER

539

TRACK FELLER BUNCHER

522 521 521B 522B

OEM MOB HYD PWR UNIT

336MHPU

PIPELAYER

572R II 587T 587R 578 561M 572R 583R 583K 589 594H 594

FORESTRY PRODUCTS

538 548 558 568 FM528 FM528 LL

MINING EXCAVATOR

5230B 5130 5230 5130B

LOG LOADR FORST MACH

558

FRONT SHOVEL

235C 385C 5080 5090B

EXCAVATOR

349D L 215B FM538 215C 215D 336D 324D 336E 324E 336F 320D3 GC 333 GC 320D2 320D3 336D2 L 326D L FM548 335F 323F 336F XE 323D 349E L 330D2 325C L 225B 225D 322C 323D LN 385C FS 324E LN 352F XE VG 330D FM 345C 345D 336 MHPU 548 320D2 GC 349F L 320D2 FM 325D L 352F-VG 558 320GX 326F L 336D L 323F OEM 336F L XE 323E LN 229D FM558 OTHER 330C FM 326F 320 GX 538 349D FM568 324D L 330GC 336E L 320 GC 325C 349E 325D 336E H 349F 320E RR 325F 352F 340F 324D FM LL 329D LN 231D 336F LN XE 320E LRR 323F LN M325D MH 324E L 336F L 345C L 330 GC 323D SA 323D3 323D S 336D2 GC 323D L 330D2 L 323D2 326D2 L 345D L 336F LNXE 320C 320D 320E 235B 323GC 235C 235D 323E L 336F LN 329E LN 323E SA 320E LN 330F 245D 330C 330D 245B 323F L 336D2 L XE M325D L MH 365C 365B 336E LN 320C L 336E LH 349F LXE 325D FM LL 336D2 LXE 323F SA 320D LN 340D2 L 320D L 336E LNH MH3040 336D LN 340MHPU 325C FM 340F L UHD 349E L VG 326 GC 349 GC 320E L 325D FM 320D GC 326D2 349D2 323D2 L 330C L 336D2 320F L 568 FM 326GC 320D FM 330F LN 330D L 350 OEM 352 UHD 340 229 349 225 330D MH 336 GC 345 328D LCR 329D L 324D FM 340F L LRE 349D2 L 352 350 325F LCR 355 235 330D LN 320C FM 568 FM LL 320 321 326 324 325 322 323 329E L 345D L VG 330 340D L 335 336 333 329D 330F L 329E 323 GX 329F L 336D2 XE 335F LCR 330C LN 323 GC 325D MH 245 365B II 329D2 L 322C FM 320D2 L 324D LN 329D2 330C MH 345C MH 326F LN 345 GC

PETROLEUM PACKAGE

TH55

MOBILE HYD POWER UNIT

330D L 329D L 323D LN 350MHPU 352FMHPU 323F OEM 330D2 349D L 330FMHPU 336FMHPU 329E 340D2 L 336D L 330 MHPU 349E L HVG 325D L 325C 349E 325D 336F 336D 336E 345D 345C 336E HVG 330F 330D 324D LN 330C 349D2 323D L 345C L

RIPPER SCARIFIER

16G

GENERATOR SET

3512 3512B

HEX BASED SPL SOLUTION

320E 330F OEM 352F OEM

HYDRAULIC CONTROL

183B

VEHICULAR ENGINE

3512

TRACK LOADER

963 973

SOIL COMPACTOR

825H 825G 825C 815B 825G II

PETROLEUM TRANSMISSION

TH55-E70 CX48-P2300 TH55FT-E90

WHEEL DOZER

854G 854K 844 814B 824H 824G 824C 824G II

LANDFILL COMPACTOR

826G II 826C 826G 826H 816B

WHEEL LOADER

950B 950E 950G 962G G926 G916 966D 966F 966E 930G 930H 924F 962G II 928F 938G 926E 938F 990 II 918F 950G II 994 990 916 926 980F II 966F II 950B/950E 938G II 993K 992D 980C 992C 980F 980G 992G 992K 994F 994D 970F 994H

GEN SET ENGINE

3508 3512 3516

RIPPER

7 6 9 8 8D 11 10

WHEELED EXCAVATOR

M330D M325C MH W345C MH MH3040

INDUSTRIAL ENGINE

3512 3516 3508

WHEEL SCRAPER

623F

TRUCK

793F XQ 793F CMD 793F OEM 789C 777C 777B 777D 777G 793 793D 793B 793C 793F 785C

LOGGER

322C 227

GAS ENGINE

G3512 G3516

TRACTOR

784C 776D 776C 776B

BULLDOZER

6 7SU 6SU 11SU 7S LGP 8S 8U 9C 9U 9S 10C 6A 6S 11U 7A 10S 7S 7U 10U 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced