Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6F-7033: 1/2''-20 x 4 1/4'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
6F-7033: 1/2''-20 x 4 1/4'' Hex Head Bolt
6F-7033: 1/2''-20 x 4 1/4'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
6F-7033: 1/2''-20 x 4 1/4'' Hex Head Bolt
6F-7033: 1/2''-20 x 4 1/4'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6F-7033
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6F-7033

Units of Measure

USMetric
Bolt Length (in): 4.25
Bolt Length (mm): 107.95
Bolt Type: Hex Head
Grip Length (in): 3
Grip Length (mm): 76.2
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.02
Coating: Zinc Phosphate + Oil
Class or Grade: SAE J429 Grade 8 (150 ksi)
Thread Size (mm): 0.500
Locking Feature: None
Thread Size (dia x pitch) (mm): 1/2x20
View More
Compatible Models for part number 6F-7033

WHEEL TRACTOR

666B 650B 660B 666

MOTOR GRADER

140B 12E 120B

LANDSCAPE TILLER

LT18 LT13

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert