Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6I-0254: M8-1.25 x 30mm Hex Flange Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6I-0254: M8-1.25 x 30mm Hex Flange Head Bolt
6I-0254: M8-1.25 x 30mm Hex Flange Head Bolt

WASHER HEAD FLANGE HEAD BOLT

Brand: Cat

Product Images
6I-0254: M8-1.25 x 30mm Hex Flange Head Bolt
6I-0254: M8-1.25 x 30mm Hex Flange Head Bolt
6I-0254: M8-1.25 x 30mm Hex Flange Head Bolt
6I-0254: M8-1.25 x 30mm Hex Flange Head Bolt
6I-0254: M8-1.25 x 30mm Hex Flange Head Bolt

WASHER HEAD FLANGE HEAD BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6I-0254

Units of Measure

USMetric
Bolt Length (in): 1.181
Bolt Length (mm): 30.0
Bolt Type: Hex Flange Head
Coating: Zinc
Grip Length (in): 0.123
Grip Length (mm): 3.12
Hand of Thread: RH
Material: Carbon Steel,Alloy Zinc
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 8.8
Thread Size (mm): M8
Locking Feature: None
Notes: Thread Length (mm)3.125
Thread Size (dia x pitch) (mm): M8x1.25
View More
Compatible Models for part number 6I-0254

GENERATOR

LC30XX LC20XX LC51XX LC31XX

TRUCK ENGINE

3054

INTEGRATED TOOLCARRIER

IT38H IT14G IT14G2 IT28G

WHEEL TRACTOR-SCRAPER

613G

WHEEL HARVESTER

550B 560B

TRACK SKIDDER

527

WHEEL SKIDDER

535D 545D 525D 555D

ASPHALT COMPACTOR

CB22B CW16 CB8 CB7 CB16 CB15 CB13 CB10

MINI HYD EXCAVATOR

307-A 305.5 CR 304 305 308 309 310 305 CR

FORESTRY PRODUCTS

FM528 LL 538 548 558 FM528

PACKAGE

3.4B IOPU

EXCAVATOR

M315F 324E M317F 320D2 323F M318F 312-A 324E LN 548 307 317 315 558 313 320GX 323F OEM 312C L 323E LN 314E CR OTHER 326F 320 GX 538 320 GC 325F 318D2 L 324E L 312E L 330 GC 323D L 313F L 326D2 L 320D 320E 314E LCR 323E SA 323F L 317 GC 312F GC 315 GC 320E L 320D GC 323D2 L 313D2 LGP 312D2 GC 313 GX 313 GC 318F L 320 321 326 324 325 322 323 329E L 319 330 335 336 333 329E 323 GX 318D2 317 N 323 GC 313F LGC 320D2 L 329D2 326F LN 316F L 312E FM538 312F 312B 312C 333 GC FM548 335F 330D2 312B L 320D2 GC 320D2 FM 316F 315C 326F L 312D2 L FM558 313F 330GC 320E RR 312D2 317-A 320E LRR 323F LN 318 GC 323D3 330D2 L 323D2 317-A N 314F CR 313F GC 315-A 323GC 323E L 329E LN 320E LN 330F 316 GC 323F SA 316 GX 313D2 GC 320D L MH3040 326 GC 326D2 320F L 313D2-GC 313D2 326GC 330F LN 318E L 336 GC 325F LCR 318F 311F LRR 330F L 329F L 335F LCR 315B L 312 GX 312 GC 316E L 315F LCR M320GC 329D2 L M312 M315

MULTI TERRAIN LOADER

267 257 287 277 247

PAVING COMPACTOR

CB-22B C13 MARINE MG630

COMPACT TRACK LOADER

285XE 239D 275 285 255 265 249D3 275XE 249D 239D3

HEX BASED SPL SOLUTION

320E 330F OEM

TRACK LOADER

953D 953K 963 953 963D 963K

PETROLEUM ENGINE

C4.4

SOIL COMPACTOR

CP44B CP68B 815 CS76B CS74B CP12 GC CS12 GC 815K CS20 CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS78B CS54B CP56B CS64B CP7 CP5 CP13 GC CP74B CS5 CP11 CP12 CP13 CP14 CP16 CP17 CS13 GC CS44B CS68B CS66B CS11 GC

BACKHOE LOADER

420F2 430D 430E 430F 450E 450F 420XE 427F2 414E 438C 438D 438B 416F2 415 416 426 428 436C 424 420 436B 434E 434F 432E 432F 432D 434 430 432 444 440 450 416E 416F 416C 416D 416B 434F2 432F2 430F2 442D 442E 426B 426C 428F2 424D 422F 422E 420D 444F 420E 444E 415F2 420F 444F2 426 F2 422F2 428F 428D 428E 428B 428C

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816 816K

WHEEL LOADER

962L 962K 962M 966F 950GC 814K 924H 924G 924K 926M 962 928H 928G 928HZ 926 924 930 938 950 924GZ 908 907 906 924HZ 950 GC 950K 950M 950L 930G 930H 930K 930M 938H 938K 938M 966F II 962M Z 950M Z

TELEHANDLER

TH337C TH336C TH330B TH220B TH355B TH350B TH460B TH360B TH103 TH407C TH62 TH63 TH406C TH514C TH82 TH83 TH1055 TL943C TH1255 TH560B TH580B TH340B TH0642 TH210 TH215 TH0842 TH414C TH417C

COMPACT WHEEL LOADER

920K 914 910 903 902 908 906 930 938 920 926 910K 910M 914G2 914K 914M 914G 918M

FORWARDER

554 564 574B

UTILITY COMPACTOR

CB2.7 CB2.5 CB2.9 CC2.7

WHEELED EXCAVATOR

M320F M317D2 M318D M318C M318F M314-07 M318C MH M315C M315D M316C M316F M316D M313C M313D M322D2 MH M314F M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M313-07 M315D2 MH3026 MH3024 M315GC MH3040 M324D2 MH M318D MH M323F M322D2 M322F M322D M322C M320D2

ENGINE - INDUSTRIAL

MX35 XQ20

PNEUMATIC COMPACTOR

PS-200B PF-300C PF-300B PS-150C PS-150B PS-300B PS-300C CW-16 CW-14 CW34 PS-360B PS-360C CW12 PF-290B CW-34

INDUSTRIAL ENGINE

C6.6 3011C 3013C 3054E 3054B 3054C 3056E C1.7 C1.5 C1.1 C3.6 C3.3 3054 3056 3034 3024 3013 3014 3003 C7.1 3024C C2.8 C2.2 C4.4

PUMPER

SPF343C

POWER MODULE

XQ35

LOAD HAUL DUMP

R1300G II OTHER

MATERIAL HANDLER

MH3022 MH3024 MH3032 MH3040

MOTOR GRADER

120M 2 120M 120 GC 140 GC 140 12M 120

TRACK-TYPE TRACTOR

D5R LGP D5R2 D6N XL D6N D6K D4K2 LGP D6N LGP D3K2 LGP D4K2 XL D3K2 XL D6K2 XL D5R XL D6K XL D6K2 D5K XL D5K LGP D4K XL D6K2 LGP D6N OEM D3K XL D2 D1 D4 D3 D5 D4K LGP D5K2 LGP D6K LGP D5K2 XL D3K LGP

KNUCKLEBOOM LOADER

559C 559D 2384D 2384C 559 579C 579D 2484D 2484C

ASPHALT PAVER

AP1055 AP655 BG555E PE636 AP400 AP600 AP500F AP655F BB-760 BG1000E AP-500E AP-300 AP-1000E AP-1000F AP-555E BG-230 BG-210B BG600D BG-2255C BG-230D AP455 AP500 AP-600 AP-800D AP-800C AP555F AP-600D AP655F L AP600F AP-655C AP-655D AP-300D AP-650B BG1055E AP-1055F AP-1055E BG-225B BG-225C AP555 BG655D BG500E AP1000

MARINE ENGINE

C4.4 C8.7 3054 3056 3034 C7.1 3054B C12.9

PIPELAYER

PL61

LOG LOADR FORST MACH

558

ENGINE - GENERATOR SET

C3.3DE50E0 C1.5DE13.5 C7.1DE200E

VIBRATORY COMPACTOR

CB10 CS-431C CS-68B CB7 CP-533E CS-323C CD-44B CS-433E CS-433C CS-66B CP-663E CS-64B CP-64 CB-66B CP-54 CP-56 CB-534C CB-534B CB-534D CP-44 CP11 GC CB-64B CB-535B CB-536D CC4.0 CS12 CS14 CP-76 CP-74 CS78B CS54B CB-64 CB-54 CB-564D CD-54 CS56B CB-44B CB-68B CB-434B CB-434D CB-434C CS79B CP-68B CS-583E CS74B CS10 GC CS-563E CP68B CS-56 CS11 GC CS-54 CS-56B CS-44 CS-663E CS-54B CS-78B CS-79B CP-433C CP-433E CS-423E CP12 CS-76B CP-323C CP74B CS-533E CS-76 CS-74 CS-74B CP-563E CB46B CS-64 CB-545 CB-544 CB-54B CS512 GC CB4.0 CB4.4 CP12 GC CD-54B CS7 CP-54B CP7 CS68B CP-56B CP-573E CP54B CP-74B CP76B CS-573E CS-683E CP56B

MOBILE HYD POWER UNIT

330D2 330FMHPU 329E 330 MHPU C7.1 323F OEM 330F

GENERATOR SET

XQP115 DE55GC DE200E0 DE200GC DE33GC XQP150 C7.1DE150E DE88GC DE220GC C7.1 GEN D20 D25 XQ230 D30 XQP60 XQP20 XQP30 C6.6 XQ125CM C7.1DE150E0 C4.4 C7.1DE200E C3.3 GEN S C4.4XQ100 C2.2 C4.4XQ80 C4.4DE55E2 DE50GC C4.4DE88E0 C4.4DE88E3 XQP100 XQ35 C4.4 GEN S C4.4DE110E DE65GC XQ60 C6.6DE150E C3.3DE50E0 C3.3DE50E2 DE110GC C1.1DE9.5 C2.2DE18E3 C7.1 3056 3054 DE165GC C7.1 GEN S C3.4 C3.3 3512B XQP200 C2.2 GEN S C1.1 C4.4DE65E3 C1.5 C3.3DE33E3 C3.3DE33E0 DE150GC C4.4DE110E2

ENGINE

C2.2 C4.4 C7.1 MARIN C1.1 C1.7 C3.6 C7.1

GEN SET ENGINE

C3.4B POWER SYS 3056 3054

ENGINE - MACHINE

3054C C32 C4.4 C6.6 C3.4B

TRANSMISSION

TR16-C7.1

SKID STEER LOADER

226D 232D3 226D3 232D 270XE 249D3 236 232 250 248 246 242 262 260 252 270 236D3 265 216 228 226

INDUSTRIAL LOADER

415F2 IL

WHEEL FELLER BUNCHER

573C 573D 553C 2570C 2570D 563C 563D 2470C 2670C 2670D

COMPACTOR

CB-34B XW CB8 CB7 CB-36B CB-34B CB-32B CC-34B CD10 CCS9 CB10 CB13 CB15 CB16 CB-24B CB-22B CC-24B CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced