Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits6I-0444: Water Pump Seal
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits6I-0444: Water Pump Seal
6I-0444: Water Pump Seal

Cat® Seal for Water Pumps

Brand: Cat

Product Images
6I-0444: Water Pump Seal
6I-0444: Water Pump Seal
6I-0444: Water Pump Seal
6I-0444: Water Pump Seal
6I-0444: Water Pump Seal

Cat® Seal for Water Pumps

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6I-0444

Units of Measure

USMetric
Overall Height (in): 0.1
Overall Width (in): 2.35
Overall Width (mm): 59.7
Overall Length (in): 2.35
Overall Height (mm): 2.54
Overall Length (mm): 59.7
View More
Compatible Models for part number 6I-0444

GENERATOR SET

3056 3054

TRUCK ENGINE

3054

INTEGRATED TOOLCARRIER

IT14G

BACKHOE LOADER

426B 438C 426C 438B 436C 416C 436B 428B 416B 428C

COMPACT WHEEL LOADER

914G

TELEHANDLER

TH62 TH63 TH103 TH82 TH83

GEN SET ENGINE

3056 3054

ASPHALT PAVER

BG-210B AP-800C BG-230 BG-225B

MINI HYD EXCAVATOR

307-A

MARINE ENGINE

3056

PNEUMATIC COMPACTOR

PS-200B PS-150B PS-300B PF-300B

INDUSTRIAL ENGINE

3054 3056 3054B

EXCAVATOR

307 317 N 317-A 315-A 312-A M312 M315 317-A N

VIBRATORY COMPACTOR

CB-545 CB-544 CS-431C CP-433C CP-323C CS-323C CB-534C CB-534B CS-433C CB-535B CB-434B CB-434C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced