Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes6I-3799: 7.74mm ID Fuel Filter Lines Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes6I-3799: 7.74mm ID Fuel Filter Lines Tube
6I-3799: 7.74mm ID Fuel Filter Lines Tube

Cat® Fuel Filter Lines Tube channels fuel between components while maintaining reliable flow and pressure throughout the filtration process

Brand: Cat

Product Images
6I-3799: 7.74mm ID Fuel Filter Lines Tube
6I-3799: 7.74mm ID Fuel Filter Lines Tube

Cat® Fuel Filter Lines Tube channels fuel between components while maintaining reliable flow and pressure throughout the filtration process

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6I-3799

Units of Measure

USMetric
Outside Diameter (mm): 9.52
Material Description: Steel
Material: Alloy Mixed: Metal
Outside Diameter (in): 0.38
View More
Compatible Models for part number 6I-3799

TRACK-TYPE TRACTOR

D9R D9N

RIPPER

9

BULLDOZER

9SU 9U

WINCH

59N 58 58L 59L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced