Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters6I-6404: Bucket Adapter
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters6I-6404: Bucket Adapter
6I-6404: Bucket Adapter

Cat® Weld-On J400 Two Strap Adapter

Brand: Cat

Product Images
6I-6404: Bucket Adapter
6I-6404: Bucket Adapter
6I-6404: Bucket Adapter
6I-6404: Bucket Adapter
6I-6404: Bucket Adapter
6I-6404: Bucket Adapter

Cat® Weld-On J400 Two Strap Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6I-6404

Units of Measure

USMetric
Position: Center
Type: Two Strap
Abrasion Resistant Material: Standard Option
Adapter Size: J400
Bevel Angle: 22.5
Material: Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 15.354
Hole Quantity: 0
Size: J400
Corner Kickout Angle: 0
Width (mm): 102.0
Bottom Strap Length (mm): 252.0
Attachment Method: Weld-on
Attachment: Weld-On
Hole Spacing (mm): 0.0
Bottom Strap Length (in): 9.921
Base Edge Thickness Class: 45
Series: J Series
Overall Length (mm): 390.0
Machine: Excavator
Width (in): 4.016
View More
Compatible Models for part number 6I-6404

GENERATOR SET

3512B

BUCKET

BUCKET

EXCAVATOR

336E LN 322B L 330 L 345B II 345B L 336E LH 330-A L 325-A LN 336 GC 320-A L 325-A FM L 325B L 329D L 320-A S 231D 320-A N 336D 324D 336E 324E 336F 325-A 325F LCR 333 GC 320D2 336D2 L 322B LN 326D L 324E L 336F L 336F XE 320 322N 320D L 325 LN 322-A LN 326 330D2 330 GC 350-A 323 325-A L 329E L 322 LN 325C L 322C 320-A 330 336D2 GC 323D L 322 L 330D2 L 324E LN 329D 329E 326D2 L 330B L 330B LN 321C 326 GC 330-A 320D2 GC 320N 325B LN 325D L 330C LN 320B 320C 330-A L 320D 320D GC 326D2 330 LN 323D2 L 325 L 320D LRR 329E LN 330C L 326F L 336D L 320B FM LL 320B S 336D2 330-A LN 320B N 330F 336F L XE 320B L 326GC 329D2 L 320B LL 330B 330C 330D 326F 320D2 L 322-A 329D2 320 L 325B 324D L 330D L 322-A L 336E L 322-A N 320 GC 325C 325D 336E H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced