7T-3402: Long Tip
+ / - Hover over image to Zoom
Other Views

    7T-3402: Long Tip

    Part Number: 7T-3402
    Brand: Cat
    Retrieving Price.....

    J400 Long Tip

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.

    Long tips are symmetrical and are the baseline for other tip styles. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • Long, symmetric, top and bottom self-sharpening cavities
    • Good strength, penetration and wear material

    Applications:
    • General excavation and loading
    • Low to moderate impact and abrasion

    UNITS:
    • US
    • Metric
    • Tip Length (mm): 265
    • Tip Size: J400
    exc
    325C, 320B L 330 L 336F L XE 325C L 324E, 336D2 L 325B L 326F, 330C L 322C, 320B, 325 L 320C, 324D L 330F L 330 FM L 329D, 325B LN 336D2, 329D L 325D L 330F, 322B L 336F, 322B LN 326F L 336F LNXE 336E, 330B L 345B II 324E L 329E L 336F L 330, 325, 330B LN 322 FM L 330D L 336E H 336F LN XE 322 L 324D, 330C LN 329F L 336E L 326F LN 330D, 329E, 325D, 320B S 325 LN 325 FM L 320B N 336E LH 330C, 336F XE

    wheel loaders
    980G, 980H, 980GII

    track excavators
    320C, 330, 231D, 325, 320B, 324D, 330C, 330CL, 325CCR, 325BL, 325L, 325CL, 329DL, 330B, 326FL, 320CL, 322BLN, 330L, 322CL, 322L, 320BL, 330BL, 330BLN, 336FXE, 320S, 322B, 336FLXE, 245D, 325B, 330FL, 324DL, 324EL, 326FLN

    wtl
    980K, 980G, 980G II