Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters6I-8244: Bucket Adapter
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsAdapters
6I-8244: Bucket Adapter
6I-8244: Bucket Adapter

Cat® Bolt-On J400 Bolt-On Two Strap Adapter - RH Corner

Brand: Cat

Product Images
6I-8244: Bucket Adapter
6I-8244: Bucket Adapter
6I-8244: Bucket Adapter
6I-8244: Bucket Adapter
6I-8244: Bucket Adapter
6I-8244: Bucket Adapter

Cat® Bolt-On J400 Bolt-On Two Strap Adapter - RH Corner

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
6I-9898
6I-9898: Bucket Adapter
Check Price
6I-8243
6I-8243: Bucket Adapter
Check Price
5P-8362
5P-8362: 1 1/4''-7 Cone Lock Nut
Check Price
6V-6535
6V-6535: 1 1/4-7 Thread 95mm Long Plow Bolt
Check Price
5P-8361
5P-8361: 1 1/4-7 Thread 125mm Long Plow Bolt
Check Price
3K-9770
3K-9770: 1 1/4''-7 Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert