Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6J-5541: 145.64mm Inner Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6J-5541: 145.64mm Inner Diameter O-Ring Seal
6J-5541: 145.64mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Product Images
6J-5541: 145.64mm Inner Diameter O-Ring Seal
6J-5541: 145.64mm Inner Diameter O-Ring Seal
6J-5541: 145.64mm Inner Diameter O-Ring Seal
6J-5541: 145.64mm Inner Diameter O-Ring Seal
6J-5541: 145.64mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6J-5541

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Material: NBR - Nitrile,NBR (90),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 145.64
Inside Diameter (in): 5.734
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 90a
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 256
View More
Compatible Models for part number 6J-5541

TRACK-TYPE TRACTOR

D6R III D6T D7E LGP D7E

WHEEL SKIDDER

525 515

UNDERGROUND ART TRUCK

AD30 AD22

RIPPER

953 963 943

UNDERGROUND ARTICULATED TRUCK

AD22

MINING EXCAVATOR

5230

TRACK LOADER

943 963 953 973

LOAD HAUL DUMP

R1300 R1300G R1300G II

EXCAVATOR

229 229D 231D 225B 215

WHEEL DOZER

824G II 824H 834G 834H

MOTOR GRADER

24

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced