Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components6L-9952: 1 1/16-12 Hex Head Straight Adapter For Pipe
HomeHydraulicsOther Hydraulic Components6L-9952: 1 1/16-12 Hex Head Straight Adapter For Pipe
6L-9952: 1 1/16-12 Hex Head Straight Adapter For Pipe

Fluid Carrying Straight Adapter

Brand: Cat

Product Images
6L-9952: 1 1/16-12 Hex Head Straight Adapter For Pipe
6L-9952: 1 1/16-12 Hex Head Straight Adapter For Pipe
6L-9952: 1 1/16-12 Hex Head Straight Adapter For Pipe
6L-9952: 1 1/16-12 Hex Head Straight Adapter For Pipe
6L-9952: 1 1/16-12 Hex Head Straight Adapter For Pipe

Fluid Carrying Straight Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6L-9952
Transmission and Hydraulic Oil Compatibile Seal: 3D-2824 (1-1/16-12)
Oil and Fuel Compatible Seal: 238-5082 (1-1/16-12)
Coolant and Urea Compatible Seal: 6V-5063 (1-1/16-12)
Material Description: Plated Steel
Material: Alloy Zinc,Carbon Steel,Alloy Steel
View More
Compatible Models for part number 6L-9952

GENERATOR SET

C18

TRUCK ENGINE

C-10 C-12

WHEEL TRACTOR

627H 623H 621H

INTEGRATED TOOLCARRIER

IT18B IT28B

WHEEL DOZER

834K

MOTOR GRADER

140G

LANDFILL COMPACTOR

836K

ELECTRIC ROPE SHOVEL

7495 7495 HF

WHEEL LOADER

G926 916 G916 926 926E

POWER PACK

C18

TRACK-TYPE TRACTOR

D8T DEUCE 30/30

FORWARDER

584 584HD

ARTICULATED TRUCK

D40D D400D D25D D350D D30D

ASPHALT PAVER

BG-2455C AP-1050B AP-1055B AP-1050 BG-240C AP-900B BG-260C AP-1000 AP-1000B BG-245C

MARINE ENGINE

D336

PIPELAYER

PL83 PL87 583T 587T

INDUSTRIAL ENGINE

C18 3126

TRUCK

769C 773B

TRACTOR

772B 768C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced