Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6M-2001: 1''-8 x 14'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6M-2001: 1''-8 x 14'' Hex Head Bolt
6M-2001: 1''-8 x 14'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
6M-2001: 1''-8 x 14'' Hex Head Bolt
6M-2001: 1''-8 x 14'' Hex Head Bolt
6M-2001: 1''-8 x 14'' Hex Head Bolt
6M-2001: 1''-8 x 14'' Hex Head Bolt
6M-2001: 1''-8 x 14'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6M-2001

Units of Measure

USMetric
Bolt Length (in): 14
Bolt Length (mm): 355.6
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 10.5
Grip Length (mm): 266.7
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.039
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 1.000
Locking Feature: None
Thread Size (dia x pitch) (mm): 1.000x8
View More
Compatible Models for part number 6M-2001

TRACK-TYPE TRACTOR

D9L D10N

ARTICULATED TRUCK

D400E D40D D400D

RIPPER

10 9

FRONT SHOVEL

235C

LOGGER

227

EXCAVATOR

229 225 229D 231D 225B 235B 225D 235C 235D 235

BULLDOZER

834U 834S 824S 824 9C 9U 10SU 10U 9S

WHEEL DOZER

834 834B

LANDFILL COMPACTOR

836

WINCH

59N 59L 59 58L

WHEEL LOADER

988B 992B 992C 988 992

TRACK SKIDDER

527

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced