Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts6N-0388: Cogged V-Belt (set of 3)
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts6N-0388: Cogged V-Belt (set of 3)
6N-0388: Cogged V-Belt (set of 3)

Width: 15.9 mm (0.63 in)

Brand: Cat

Product Images
6N-0388: Cogged V-Belt (set of 3)
6N-0388: Cogged V-Belt (set of 3)
6N-0388: Cogged V-Belt (set of 3)
6N-0388: Cogged V-Belt (set of 3)

Width: 15.9 mm (0.63 in)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6N-0388

Units of Measure

USMetric
Belt Length (in): 64.53
Belt Type: V-belts - Cogged
Belt Width (in): 0.63
Belt Length (mm): 1,639.0
Belt Width (mm): 15.9
View More
Compatible Models for part number 6N-0388

ENGINE - MACHINE

3408

GEN SET ENGINE

3412C 3412

GENERATOR

SR4

GENERATOR SET

C27 3412C C32

MARINE ENGINE

3412C

POWER MODULE

PM3412

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C9.3B C13 C15 C9.3 3406 3412 3456 C18 3412E 3412C 3406E 3406C 3408E 3408B 3408C

ENGINE

C15 C18 G3408 C13B

PETROLEUM ENGINE

C15 C18

GAS ENGINE

G3412

OEM SOLUTIONS

3412C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced