Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings6N-0515: 74.93mm Free Length Compression Spring
Home
Hardware, Seals, & ConsumablesHardwareSprings
6N-0515: 74.93mm Free Length Compression Spring
6N-0515: 74.93mm Free Length Compression Spring

COMPRESSION SPRING

Brand: Cat

Product Images
6N-0515: 74.93mm Free Length Compression Spring
6N-0515: 74.93mm Free Length Compression Spring
6N-0515: 74.93mm Free Length Compression Spring
6N-0515: 74.93mm Free Length Compression Spring
6N-0515: 74.93mm Free Length Compression Spring

COMPRESSION SPRING

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6N-0515
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6N-0515
Material Description: Steel
Notes: Solid Length: 24.638, Free length: 74.93, Assembled Length: 45.9994, Load at Assembled Length: 30.437, Total Coils: 13.91, Spring Rate NMM: 1.051
Wire Diameter - C (in): 1.7018
Material: Alloy Steel
Coating: Phos/oil
View More
Compatible Models for part number 6N-0515

GENERATOR

SR4

TRUCK ENGINE

3408B 1693 3408 3406

OEM SOLUTIONS

3412C

WINCH

59N 59L 58L 59 58

MOTOR GRADER

16 16G

TRACK-TYPE TRACTOR

D8L D9G D10 D9R D9L D9N D9H D9 GC D10N

MARINE ENGINE

D353E D353C D353D 3408B 3412D 3412 D349 3408 D346 D348 3406 D343

PIPELAYER

589 594H

EXCAVATOR

229 225 231D 235 225B 225D 245 229D

RIPPER SCARIFIER

16G

WHEEL TRACTOR

650B 623B 651B 651E 660B 621B 633C 657E 657B 633D 621 639D 627B 637 631D 631E 631C 637D 637E 641B 666B

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

983 983B

SOIL COMPACTOR

825C 825B

WHEEL DOZER

834 824B 834B 824C

LANDFILL COMPACTOR

836 826C 826B

WHEEL LOADER

988 990 992 988B 988F 992D 992B 980C 992C

ENGINE - MACHINE

3408

ARTICULATED TRUCK

D550B D44B

RIPPER

9 8 10

INDUSTRIAL ENGINE

3412 D343 D348 D349 D346 3406 3412C 3408B 3408C D353C D353E D353D

TRUCK

769 773 777 769B 769C 773B

WHEEL SCRAPER

666 666B 657 621B 657E 657B

QUARRY TRUCK

771C 775B

LOGGER

227

TRACTOR

772 776 772B 768C 768B

BULLDOZER

10C 10SU 10S 10U 8A 824S 8S 8U 825 9C 9U 9S 9SU 834U 834S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert