Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsLevers & Links6S-7721: 71.5 mm Length Lever
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsLevers & Links6S-7721: 71.5 mm Length Lever
6S-7721: 71.5 mm Length Lever

Cat® Gas pressure regulator lever

Brand: Cat

Product Images
6S-7721: 71.5 mm Length Lever
6S-7721: 71.5 mm Length Lever
6S-7721: 71.5 mm Length Lever
6S-7721: 71.5 mm Length Lever
6S-7721: 71.5 mm Length Lever

Cat® Gas pressure regulator lever

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6S-7721

Units of Measure

USMetric
Overall Length (in): 2.81
Overall Length (mm): 71.5
Thickness (in): 0.25
Thickness (mm): 6.35
Material: Alloy Iron,Ductile (Spheroidal) Iron
View More
Compatible Models for part number 6S-7721

TRACK-TYPE TRACTOR

D3

TRACK LOADER

931

GAS ENGINE

G3508 G3512 G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced