Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemCarburetors & Governors263-5007: Throttle Lever
HomeEngineFuel SystemCarburetors & Governors263-5007: Throttle Lever
263-5007: Throttle Lever

Cat® Throttle Lever with 5/8-36 straight spline

Brand: Cat

Product Images
263-5007: Throttle Lever
263-5007: Throttle Lever
263-5007: Throttle Lever
263-5007: Throttle Lever
263-5007: Throttle Lever

Cat® Throttle Lever with 5/8-36 straight spline

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 263-5007

Units of Measure

USMetric
Material: Steel,Carbon Steel
Overall Height (in): 0.6
Overall Height (mm): 15.0
Overall Length (in): 2.7
Overall Length (mm): 69.0
Overall Width (in): 1.1
Overall Width (mm): 27.0
View More
Compatible Models for part number 263-5007

GAS ENGINE

G3508 G3512 G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced