Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings6S-8797: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings6S-8797: Sleeve Bearing (Bushing)
6S-8797: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
6S-8797: Sleeve Bearing (Bushing)
6S-8797: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6S-8797

Units of Measure

USMetric
Inside Diameter (mm): 45.0
Inside Diameter (in): 1.75
Outside Diameter (mm): 54.0
Outside Diameter (in): 2.12
Overall Length (mm): 6.35
Overall Length (in): 0.25
Material: P/M Iron,Powdered Metal,Alloy Iron
Type: Straight Sleeve
Approximate Outside Diameter (mm): 54.0
Internal Groove: No
Cross Holes: No
Approximate Overall Length (mm): 6.0
External Groove: No
Approximate Inside Diameter (mm): 45.0
View More
Compatible Models for part number 6S-8797

TRACK-TYPE TRACTOR

D4C III D3G D3B D3C D4C II D4B D3 D4G D4C D3C II D3C III

RIPPER

3

TRACK LOADER

933C 931B 935C 931C 935B 933 935C II 931C II 931

COLD PLANER

PM-201 PM-565 PM-565B

WINCH

53

BACKHOE

D3 931

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced