Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsKitsSeal Kits6T-0248: 130.45mm Maximum Free Diameter Plastic Seal Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsKitsSeal Kits6T-0248: 130.45mm Maximum Free Diameter Plastic Seal Ring
6T-0248: 130.45mm Maximum Free Diameter Plastic Seal Ring

Cat® Plastic Seal Ring of 3.91mm Cross Sectional Height Supports Bearing Thrust In Shafts

Brand: Cat

Product Images
6T-0248: 130.45mm Maximum Free Diameter Plastic Seal Ring
6T-0248: 130.45mm Maximum Free Diameter Plastic Seal Ring
6T-0248: 130.45mm Maximum Free Diameter Plastic Seal Ring
6T-0248: 130.45mm Maximum Free Diameter Plastic Seal Ring
6T-0248: 130.45mm Maximum Free Diameter Plastic Seal Ring

Cat® Plastic Seal Ring of 3.91mm Cross Sectional Height Supports Bearing Thrust In Shafts

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6T-0248

Units of Measure

USMetric
Material Description: Polyimide Plastic
Outside Diameter (mm): 130.45
Width (mm): 3.91
Outside Diameter (in): 5.135
Width (in): 0.153
Material: Polyimide Plastic
View More
Compatible Models for part number 6T-0248

TRACK-TYPE TRACTOR

D6H XL D6H XR D7H D10N D8L D6H II D9R D9L D9N D9 GC D6H

TRANSMISSION

CX38-P892

ARTICULATED TRUCK

745C 725C 725 740C 725C2 735C 740 GC 745 730 735

RIPPER

7 6 9 8

PIPELAYER

578 589

ENGINE - INDUSTRIAL

G3512

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81 CX38-P892 CX38-P800

EJECTOR TRUCK

740 730

BULLDOZER

8S 9U 9SU 7SU 6A 6S 7A 7S 7U 6SU 8A

PETROLEUM PACKAGE

TH31-E61 TH35-E81

WINCH

59N 59L 58L 57 56H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced