Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2S-1362: 411.99mm Internal Diameter Seal Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2S-1362: 411.99mm Internal Diameter Seal Ring
2S-1362: 411.99mm Internal Diameter Seal Ring

Seal Ring

Brand: Cat

Product Images
2S-1362: 411.99mm Internal Diameter Seal Ring
2S-1362: 411.99mm Internal Diameter Seal Ring
2S-1362: 411.99mm Internal Diameter Seal Ring
2S-1362: 411.99mm Internal Diameter Seal Ring
2S-1362: 411.99mm Internal Diameter Seal Ring

Seal Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-1362

Units of Measure

USMetric
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.09
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 1.5
Cross Section Width (mm): 2.3
Material: PTFE - Polytetrafluoroethylene,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 409.0
Inside Diameter (in): 16.1
Primary Sealing Material: Plastic
Cross Section Height (in): 0.06
View More
Compatible Models for part number 2S-1362

PETROLEUM POWERTRAIN

CX31 TH55-3516C TH55-3512E

TRUCK ENGINE

C9 C13 C15

TRANSMISSION-ONHIGHWAY

CX35 CX31

ENGINE

3512E C13B

PETROLEUM ENGINE

3516C C9

LOAD HAUL DUMP

R3000H R2900G R1700 R2900

SOIL COMPACTOR

825 825K 825B

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81 CX48 TH55-E70 TH53-E60 CX35-P800 CX38-P892 CX38-P800 TH55FT-E90 CX31-P600

EJECTOR TRUCK

740 730C2 EJ 730 730C

WHEEL DOZER

824B 824K 824

LANDFILL COMPACTOR

826 826B 826K

WHEEL LOADER

980K HLG 986 980 982 988GC 986H 986K 980L 980K 980M 982M

TRANSMISSION

CX31 HT CX31 CX38-P892 CX31-P300

ARTICULATED TRUCK

725C 730 EJECTOR 730C2 740C 740 GC 730C 745C 725 725C2 735C 745 730 735

ENGINE - INDUSTRIAL

G3512

INDUSTRIAL ENGINE

C9.3B C18 C9 C11 C13 C15 C9.3

TRUCK

785 789 793 793B 777B 777

TRACTOR

776 776B

PETROLEUM PACKAGE

CX31-C11I CX31-C18I TH35-E81 TH35-C11I TH35-C13T CX31-C9I CX31-P600- TH35-C13I TH31-C9P TH31-C9T TH35-C15T TH31-E61 TH35-C15I TH31-C9I CX31-P600 CX31-C13I CX35-P800

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced