Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsAlternators6T-1395: 24 Volts Alternator
HomeElectrical & ElectronicsBasic ComponentsAlternators6T-1395: 24 Volts Alternator
6T-1395: 24 Volts Alternator

24 Volt 35 Amps Heavy Duty Alternator

Brand: Cat

Product Images
6T-1395: 24 Volts Alternator
6T-1395: 24 Volts Alternator
6T-1395: 24 Volts Alternator
6T-1395: 24 Volts Alternator
6T-1395: 24 Volts Alternator

24 Volt 35 Amps Heavy Duty Alternator

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6T-1395
Voltage (volts): 24
Rated Output (amps): 35.0
Material: Alloy Aluminum
Mount Type: Spool
Number of Poles: 12.0
Brush/Brushless: Brush Type
Marine Approved: Yes
Mount Height (mm): 27.1
View More
Compatible Models for part number 6T-1395

ENGINE - MACHINE

3116 3114 3208 3408

GENERATOR

SR4

GEN SET ENGINE

3306 3304 3406B 3412 3304B 3208 3408B 3408C 3408 3412C 3306B

GENERATOR SET

3408C G3306 C18 3306B

POWER MODULE

XQG135

MARINE ENGINE

D333C 3116 3408B 3412C 3304 3412E 3306 3304B C18 3126B 3412 3406B 3408 3208 3126 D330C 3306B

ENGINE - INDUSTRIAL

3406B

HYDRAULIC CONTROL

48

INDUSTRIAL ENGINE

3304 3306 3412 D333C 3406C 3126 D330C 3406 3116 3114 3408B 3408C

GAS ENGINE

G3306B G342C G3304B G3304 G3306

PETROLEUM GEN SET

G3306B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced