Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsAlternators6T-1396: Alternator Gp-Charging
HomeElectrical & ElectronicsBasic ComponentsAlternators6T-1396: Alternator Gp-Charging
6T-1396: Alternator Gp-Charging

12 Volt 51 Amps Heavy Duty Alternator

Brand: Cat

Product Images
6T-1396: Alternator Gp-Charging
6T-1396: Alternator Gp-Charging

12 Volt 51 Amps Heavy Duty Alternator

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6T-1396
Voltage (volts): 12
Rated Output (amps): 51.0
Material: Alloy Aluminum
Mount Type: Spool
Number of Poles: 12.0
Brush/Brushless: Brush Type
Marine Approved: Yes
Mount Height (mm): 27.1
View More
Compatible Models for part number 6T-1396

GENERATOR

SR4

GEN SET ENGINE

3306 3304 3304B 3306B

ENGINE - MACHINE

3116 3114 3208

GENERATOR SET

G3306 C18

MARINE ENGINE

3176C 3176B C18 3126B C15 D333C 3116 3406B 3406E 3304 3208 3306 3126 D330C 3306B 3196 3304B C-12

HYDRAULIC CONTROL

48

INDUSTRIAL ENGINE

3304 3306 3126 D330C 3116 3114 D333C

GAS ENGINE

G3304 G3306

VIBRATORY COMPACTOR

CB-614

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced