Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings6T-7221: Compression Spring
HomeHardware, Seals, & ConsumablesHardwareSprings6T-7221: Compression Spring
6T-7221: Compression Spring

Outside Diameter: 1 in

Brand: Cat

Product Images
6T-7221: Compression Spring
6T-7221: Compression Spring

Outside Diameter: 1 in

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6T-7221
Outside Diameter (OD) - A (in): 1
Wire Diameter - C (in): 0.094
Length - B (in): 1 1/4
Material: Carbon Steel
Spring Type: Compression
View More
Compatible Models for part number 6T-7221

TRACK-TYPE TRACTOR

D6G2 XL D6D D6G2 LGP D6E D6G SR D6F SR D6G D6D SR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced